(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean Booth Frontage (mm) 610–2000

Clean Booth Frontage (mm) 610–2000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8714-01

  • Product Type
    Clean Bench
  • Frontage(mm)
    2000
  • Depth(mm)
    2500
  • Height(mm)
    2200
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    1000 ~ 10000
  • Product Name
    Main Body
  • Air Amount(m3/min)
    9.0/10.5
  • Manufacturer Product Name
    Clean Bench CL-901
  • Manufacturer Model
    CL-901
  • JAN Code
    4962772089019
  • Weight(g)
    45000
  • Power supply details(50/60Hz)
    AC100V 50/60Hz、60/64W
  • Material
    Aluminum Extrusion
  • Cleanliness
    Class 1,000-10,000
  • Features
    Because it's extendable, it can be set appropriately for the type of task.
  • Features 2
    It is easy to move with casters.
  • Dust collection efficiency(μm)
    99.97% or more of 0.3 particles
  • Sheet Material
    Conductive PVC with Reinforced Fiber (Vinyl Chloride Resin)
  • Filter
    Main / HEPA, Pre- / Non-woven Fabric
  • Booth Volume(m3)
    3.3-11 (Extendable Type)
  • 1 unit
Part Number
1-8714-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 245,547.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Frontage(mm)
    2000
  • Depth(mm)
    2500
  • Height(mm)
    2200
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    1000 / 10000
  • Product Name
    Main Body
  • Air Amount(m3/min)
    9.0/10.5
  • Manufacturer Product Name
    Clean Bench CL-901
  • Manufacturer Model
    CL-901
  • JAN Code
    4962772089019
  • Weight(g)
    45000
  • Power supply details(50/60Hz)
    AC100V 50/60Hz、60/64W
  • Material
    Aluminum Extrusion
  • Cleanliness
    Class 1,000-10,000
  • Features
    Because it's extendable, it can be set appropriately for the type of task.
  • Features 2
    It is easy to move with casters.
  • Dust collection efficiency(μm)
    99.97% or more of 0.3 particles
  • Sheet Material
    Conductive PVC with Reinforced Fiber (Vinyl Chloride Resin)
  • Filter
    Main / HEPA, Pre- / Non-woven Fabric
  • Booth Volume(m3)
    3.3-11 (Extendable Type)
  • 1 unit

Product Description

Because it's extendable, it can be set appropriately for the type of task. It is easy to move with casters.

Specifications of 1-8714-01

  • Product Type
    Clean Bench
  • Frontage(mm)
    2000
  • Depth(mm)
    2500
  • Height(mm)
    2200
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    1000 ~ 10000
  • Product Name
    Main Body
  • Air Amount(m3/min)
    9.0/10.5
  • Manufacturer Product Name
    Clean Bench CL-901
  • Manufacturer Model
    CL-901
  • JAN Code
    4962772089019
  • Weight(g)
    45000
  • Power supply details(50/60Hz)
    AC100V 50/60Hz、60/64W
  • Material
    Aluminum Extrusion
  • Cleanliness
    Class 1,000-10,000
  • Features
    Because it's extendable, it can be set appropriately for the type of task.
  • Features 2
    It is easy to move with casters.
  • Dust collection efficiency(μm)
    99.97% or more of 0.3 particles
  • Sheet Material
    Conductive PVC with Reinforced Fiber (Vinyl Chloride Resin)
  • Filter
    Main / HEPA, Pre- / Non-woven Fabric
  • Booth Volume(m3)
    3.3-11 (Extendable Type)
  • 1 unit
Part Number
1-8714-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 245,547.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1