(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Clean Hood

Acrylic Clean Hood

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7615-21

  • Product Type
    Clean Bench
  • Frontage(mm)
    500
  • Depth(mm)
    350
  • Height(mm)
    474
  • Power Supply
    Single-Phase 100 V
  • Manufacturer Product Name
    Acrylic Clean Hood AA1-AD
  • Manufacturer Model
    AA1-AD
  • Footnotes
    Size includes the fan unit. *Spare filter (3-1423-11, 3-1424-12)
  • Power supply details(50/60Hz)
    AC100V50/60Hz36/38W
  • Material
    PMMA (Acrylic)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more (0.3 μm particles)
  • Filter
    Non-woven fabric pre-filter, antimicrobial and odor-resistant HEPA filter
  • Motor
    AC Motor
  • Blow-off wind volume(m3/min)
    Approximately 1
  • Blow-off wind speed(m/s)
    Approximately 0.5
  • Weight(kg)
    8
  • 1 pc.
Part Number
1-7615-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,240.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Clean Bench
  • Frontage(mm)
    500
  • Depth(mm)
    350
  • Height(mm)
    474
  • Power Supply
    Single-Phase 100 V
  • Manufacturer Product Name
    Acrylic Clean Hood AA1-AD
  • Manufacturer Model
    AA1-AD
  • Footnotes
    Size includes the fan unit. *Spare filter (3-1423-11, 3-1424-12)
  • Power supply details(50/60Hz)
    AC100V50/60Hz36/38W
  • Material
    PMMA (Acrylic)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more (0.3 μm particles)
  • Filter
    Non-woven fabric pre-filter, antimicrobial and odor-resistant HEPA filter
  • Motor
    AC Motor
  • Blow-off wind volume(m3/min)
    Approximately 1
  • Blow-off wind speed(m/s)
    Approximately 0.5
  • Weight(kg)
    8
  • 1 pc.

Specifications of 1-7615-21

  • Product Type
    Clean Bench
  • Frontage(mm)
    500
  • Depth(mm)
    350
  • Height(mm)
    474
  • Power Supply
    Single-Phase 100 V
  • Manufacturer Product Name
    Acrylic Clean Hood AA1-AD
  • Manufacturer Model
    AA1-AD
  • Footnotes
    Size includes the fan unit. *Spare filter (3-1423-11, 3-1424-12)
  • Power supply details(50/60Hz)
    AC100V50/60Hz36/38W
  • Material
    PMMA (Acrylic)
  • HEPA filter size(mm)
    200×200×50
  • Power cord length(m)
    1.8 (2P Plug)
  • Dust collection efficiency(μm)
    99.97% or more (0.3 μm particles)
  • Filter
    Non-woven fabric pre-filter, antimicrobial and odor-resistant HEPA filter
  • Motor
    AC Motor
  • Blow-off wind volume(m3/min)
    Approximately 1
  • Blow-off wind speed(m/s)
    Approximately 0.5
  • Weight(kg)
    8
  • 1 pc.
Part Number
1-7615-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,240.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1