(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Type Clean Booth

Pipe Type Clean Booth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1040-21

  • Product Type
    Clean Bench
  • Frontage(mm)
    1500
  • Depth(mm)
    1500
  • Height(mm)
    2000(2136)
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Curtains
    Antistatic Crystal Curtain (Thickness 0.3 mm)
  • Air Amount(m3/min)
    5
  • Power Consumption(w)
    Approximately 52 / Approximately 70 (in rapid operation)
  • Manufacturer Product Name
    Clean Bench KCB-1520AD
  • Manufacturer Model
    KCB-1520AD
  • Footnotes
    * Height in parentheses is the height including FFU.
  • Power supply details(50/60Hz)
    AC100V 50/60Hz
  • Wind Speed(m/s)
    Approximately 0.5 as standard (0.2 minimum)
  • Material
    Main Body: Frame: Conductive ABS Resin Coated Steel Pipe (ø28 mm), Joint: Hot Rolled Steel Sheet Metal Joint
  • HEPA filter size(mm)
    450×450×50
  • Cleanliness
    Class 10000
  • Power cord length(m)
    5 (3P Plug)
  • Fluorescent Light
    None
  • Filter
    Antibacterial / Odor-resistant HEPA Filter Specifications
  • Weight(kg)
    33
  • Specification details
    FFU: Pure Space 05 x 1 Unit
  • 1 unit
Part Number
1-1040-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 104,844.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Clean Bench
  • Frontage(mm)
    1500
  • Depth(mm)
    1500
  • Height(mm)
    2000(2136)
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Curtains
    Antistatic Crystal Curtain (Thickness 0.3 mm)
  • Air Amount(m3/min)
    5
  • Power Consumption(w)
    Approximately 52 / Approximately 70 (in rapid operation)
  • Manufacturer Product Name
    Clean Bench KCB-1520AD
  • Manufacturer Model
    KCB-1520AD
  • Footnotes
    * Height in parentheses is the height including FFU.
  • Power supply details(50/60Hz)
    AC100V 50/60Hz
  • Wind Speed(m/s)
    Approximately 0.5 as standard (0.2 minimum)
  • Material
    Main Body: Frame: Conductive ABS Resin Coated Steel Pipe (ø28 mm), Joint: Hot Rolled Steel Sheet Metal Joint
  • HEPA filter size(mm)
    450×450×50
  • Cleanliness
    Class 10000
  • Power cord length(m)
    5 (3P Plug)
  • Fluorescent Light
    None
  • Filter
    Antibacterial / Odor-resistant HEPA Filter Specifications
  • Weight(kg)
    33
  • Specification details
    FFU: Pure Space 05 x 1 Unit
  • 1 unit

Product Description

[Features]
· Since the joint can be disassembled, it can be moved easily even in relocation.
· As conductive pipe is used, the structure does not generate static electricity.
· Surrounded by blackout curtains, turning the interior into a darkroom (KCB-1520BPS/KCB-1520BAD).

Specifications of 1-1040-21

  • Product Type
    Clean Bench
  • Frontage(mm)
    1500
  • Depth(mm)
    1500
  • Height(mm)
    2000(2136)
  • Power Supply
    Single-Phase 100 V
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Curtains
    Antistatic Crystal Curtain (Thickness 0.3 mm)
  • Air Amount(m3/min)
    5
  • Power Consumption(w)
    Approximately 52 / Approximately 70 (in rapid operation)
  • Manufacturer Product Name
    Clean Bench KCB-1520AD
  • Manufacturer Model
    KCB-1520AD
  • Footnotes
    * Height in parentheses is the height including FFU.
  • Power supply details(50/60Hz)
    AC100V 50/60Hz
  • Wind Speed(m/s)
    Approximately 0.5 as standard (0.2 minimum)
  • Material
    Main Body: Frame: Conductive ABS Resin Coated Steel Pipe (ø28 mm), Joint: Hot Rolled Steel Sheet Metal Joint
  • HEPA filter size(mm)
    450×450×50
  • Cleanliness
    Class 10000
  • Power cord length(m)
    5 (3P Plug)
  • Fluorescent Light
    None
  • Filter
    Antibacterial / Odor-resistant HEPA Filter Specifications
  • Weight(kg)
    33
  • Specification details
    FFU: Pure Space 05 x 1 Unit
  • 1 unit
Part Number
1-1040-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 104,844.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1