(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drying Board

Drying Board

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4-153-11

  • Product Type
    Dry Board / Rack
  • Size(cm)
    60.8X5X75
  • Weight(g)
    3500
  • Product Name
    Drying Board SN Type
  • Part Number
    SN Series
  • JAN Code
    4560111776257
  • Features
    Board for drying and organizing glassware of the wall hanging type. Hanger is removable, left and right movement is possible.
  • Material
    Body / Hanger Rail (5 pieces) / PVC (Vinyl Chloride Resin), Hanger / ABS Resin
  • Specification details
    With Drainage Hole
  • Accessory
    Hanger x 25, Screws for Hanging on Walls x 2
Part Number
4-153-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,318.00

DRYING INSTRUMENTS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Dry Board / Rack
  • Size(cm)
    60.8X5X75
  • Weight(g)
    3500
  • Product Name
    Drying Board SN Type
  • Part Number
    SN Series
  • JAN Code
    4560111776257
  • Features
    Board for drying and organizing glassware of the wall hanging type. Hanger is removable, left and right movement is possible.
  • Material
    Body / Hanger Rail (5 pieces) / PVC (Vinyl Chloride Resin), Hanger / ABS Resin
  • Specification details
    With Drainage Hole
  • Accessory
    Hanger x 25, Screws for Hanging on Walls x 2

Product Description

Board for drying and sorting wall mounted glass appliances. Hangers are detachable and can be moved left and right.

Specifications of 4-153-11

  • Product Type
    Dry Board / Rack
  • Size(cm)
    60.8X5X75
  • Weight(g)
    3500
  • Product Name
    Drying Board SN Type
  • Part Number
    SN Series
  • JAN Code
    4560111776257
  • Features
    Board for drying and organizing glassware of the wall hanging type. Hanger is removable, left and right movement is possible.
  • Material
    Body / Hanger Rail (5 pieces) / PVC (Vinyl Chloride Resin), Hanger / ABS Resin
  • Specification details
    With Drainage Hole
  • Accessory
    Hanger x 25, Screws for Hanging on Walls x 2
Part Number
4-153-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,318.00

DRYING INSTRUMENTS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1