(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush Drying Stand

Brush Drying Stand

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-6114-01

  • Product Type
    Instrument Drying Table
  • Size(cm)
    30X25X60.5
  • Product Name
    Brush Drying Stand BS-S
  • Part Number
    BS-S
  • JAN Code
    4562108486217
  • Features
    An open type brush stand that can store and dry the brush.
  • Material
    Stainless (SUS304)
  • Specification details
    Autoclave Possible
Part Number
1-6114-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,592.00

DRYING INSTRUMENTS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Instrument Drying Table
  • Size(cm)
    30X25X60.5
  • Product Name
    Brush Drying Stand BS-S
  • Part Number
    BS-S
  • JAN Code
    4562108486217
  • Features
    An open type brush stand that can store and dry the brush.
  • Material
    Stainless (SUS304)
  • Specification details
    Autoclave Possible

Product Description

The Open type stand for hanging brushes allows them to be dried and stored.

Specifications of 1-6114-01

  • Product Type
    Instrument Drying Table
  • Size(cm)
    30X25X60.5
  • Product Name
    Brush Drying Stand BS-S
  • Part Number
    BS-S
  • JAN Code
    4562108486217
  • Features
    An open type brush stand that can store and dry the brush.
  • Material
    Stainless (SUS304)
  • Specification details
    Autoclave Possible
Part Number
1-6114-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,592.00

DRYING INSTRUMENTS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1