(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Dust Out

New Dust Out

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-5029-01

  • Product Type
    Dry Board / Rack
  • External Dimensions(mm)
    444X537X1595
  • Internal dimensions(mm)
    430X503X1336
  • Weight(g)
    25000
  • Product Name
    New Dust Out AGS Slide Rail Type
  • Part Number
    AGS
  • JAN Code
    4560111774727
  • Features
    A magnet packing is adopted, allowing instruments to be stored cleanly. The shelf interval can be mounted at any position with 50 mm pitch. The mesh shelf (sold separately) is a slide rail type that can be pulled out smoothly, making it convenient for loading and unloading cylinders and flasks.
  • Material
    Main Body Panel: PMMA (Acrylic Resin) Board, Frame: Aluminum (Anodized)
  • Footnotes
    Net shelf and basket are not included. Please choose from the accessories on P.1594 (3-5034-01 to 07) according to the purpose.
  • Accessory
    Water-receiving vat (x 1)
  • Door
    Magnetic Packing Type
  • Caster(mm)
    ø65, Material/PA (Nylon), with Stoppers
  • 1 Set (Main Unit, Water Collecting Vat)
Part Number
3-5029-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 151,917.00

฿ 107,238.21

DRYING INSTRUMENTS 1 Piece(s) 63 Day(s) 1 Set (Main Unit, Water Collecting Vat)

Basic Specifications

  • Product Type
    Dry Board / Rack
  • External Dimensions(mm)
    444X537X1595
  • Internal dimensions(mm)
    430X503X1336
  • Weight(g)
    25000
  • Product Name
    New Dust Out AGS Slide Rail Type
  • Part Number
    AGS
  • JAN Code
    4560111774727
  • Features
    A magnet packing is adopted, allowing instruments to be stored cleanly. The shelf interval can be mounted at any position with 50 mm pitch. The mesh shelf (sold separately) is a slide rail type that can be pulled out smoothly, making it convenient for loading and unloading cylinders and flasks.
  • Material
    Main Body Panel: PMMA (Acrylic Resin) Board, Frame: Aluminum (Anodized)
  • Footnotes
    Net shelf and basket are not included. Please choose from the accessories on P.1594 (3-5034-01 to 07) according to the purpose.
  • Accessory
    Water-receiving vat (x 1)
  • Door
    Magnetic Packing Type
  • Caster(mm)
    ø65, Material/PA (Nylon), with Stoppers
  • 1 Set (Main Unit, Water Collecting Vat)

Product Description

A magnetic gasket is adopted, allowing instruments to be stored cleanly at all times. The interval between the shelves is a pitch of 50 mm to allow for mounting at any arbitrary position. The mesh shelf (sold separately) is a slide rail type that can be pulled out smoothly, making it convenient for loading and unloading cylinders and flasks.

Specifications of 3-5029-01

  • Product Type
    Dry Board / Rack
  • External Dimensions(mm)
    444X537X1595
  • Internal dimensions(mm)
    430X503X1336
  • Weight(g)
    25000
  • Product Name
    New Dust Out AGS Slide Rail Type
  • Part Number
    AGS
  • JAN Code
    4560111774727
  • Features
    A magnet packing is adopted, allowing instruments to be stored cleanly. The shelf interval can be mounted at any position with 50 mm pitch. The mesh shelf (sold separately) is a slide rail type that can be pulled out smoothly, making it convenient for loading and unloading cylinders and flasks.
  • Material
    Main Body Panel: PMMA (Acrylic Resin) Board, Frame: Aluminum (Anodized)
  • Footnotes
    Net shelf and basket are not included. Please choose from the accessories on P.1594 (3-5034-01 to 07) according to the purpose.
  • Accessory
    Water-receiving vat (x 1)
  • Door
    Magnetic Packing Type
  • Caster(mm)
    ø65, Material/PA (Nylon), with Stoppers
  • 1 Set (Main Unit, Water Collecting Vat)
Part Number
3-5029-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 151,917.00

฿ 107,238.21

DRYING INSTRUMENTS 1 Piece(s) 63 Day(s) 1 Set (Main Unit, Water Collecting Vat)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1