(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Dryer

Tool Dryer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7197-01

  • Product Type
    Instrument Dryer/Storage Cabinet
  • Heater capacity(W)
    1000
  • Power Supply
    Single-Phase 100 V
  • External Dimensions(mm)
    504X562X750
  • Internal Dimensions(mm)
    450X450X450
  • Weight(g)
    45000
  • Product Name
    Tool Dryer DG400
  • Part Number
    DG400
  • Features
    Has a large sight glass that makes it easy to observe what is going on inside. The interior and exterior is a thermally insulating 2-layer structure. A large number of instruments can be dried at once and it can be used as a storage case.
  • Convection system
    Natural Convection
  • Temperature Setting Range(°C)
    Room Temperature +5-70
  • Power supply (details)
    AC100V 50/60Hz 10.5A
  • Power cord length(m)
    2
  • Storage Capacity(l)
    92
  • 1 unit
Part Number
1-7197-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 82,880.00

฿ 62,160.00

DRYING INSTRUMENTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Instrument Dryer/Storage Cabinet
  • Heater capacity(W)
    1000
  • Power Supply
    Single-Phase 100 V
  • External Dimensions(mm)
    504X562X750
  • Internal Dimensions(mm)
    450X450X450
  • Weight(g)
    45000
  • Product Name
    Tool Dryer DG400
  • Part Number
    DG400
  • Features
    Has a large sight glass that makes it easy to observe what is going on inside. The interior and exterior is a thermally insulating 2-layer structure. A large number of instruments can be dried at once and it can be used as a storage case.
  • Convection system
    Natural Convection
  • Temperature Setting Range(°C)
    Room Temperature +5-70
  • Power supply (details)
    AC100V 50/60Hz 10.5A
  • Power cord length(m)
    2
  • Storage Capacity(l)
    92
  • 1 unit

Product Description

Has a large sight glass that makes it easy to observe what is going on inside. The exterior and interior have a dual structure with a high heat insulating effect. A large number of instruments can be dried at once, and it can also be used as a storage case.

Specifications of 1-7197-01

  • Product Type
    Instrument Dryer/Storage Cabinet
  • Heater capacity(W)
    1000
  • Power Supply
    Single-Phase 100 V
  • External Dimensions(mm)
    504X562X750
  • Internal Dimensions(mm)
    450X450X450
  • Weight(g)
    45000
  • Product Name
    Tool Dryer DG400
  • Part Number
    DG400
  • Features
    Has a large sight glass that makes it easy to observe what is going on inside. The interior and exterior is a thermally insulating 2-layer structure. A large number of instruments can be dried at once and it can be used as a storage case.
  • Convection system
    Natural Convection
  • Temperature Setting Range(°C)
    Room Temperature +5-70
  • Power supply (details)
    AC100V 50/60Hz 10.5A
  • Power cord length(m)
    2
  • Storage Capacity(l)
    92
  • 1 unit
Part Number
1-7197-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 82,880.00

฿ 62,160.00

DRYING INSTRUMENTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1