(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Dust Out Dry

New Dust Out Dry

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 85,869.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5031-11 SALE
3-5032-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
External Dimensions
(mm)
Internal dimensions
(mm)
Weight
(g)
Product Name Part Number JAN Code Maximum Number of Rack Mounting Steps

฿ 85,869.00

฿ 74,062.01

DRYING INSTRUMENTS 1 Piece(s) 40 Day(s) - 444X537X1595 430X503X1311 31000 New Dust Out Dry AG-SDN AG-SDN 4560111774741 Shallow Model: 11 drawers, Deep Model: 5 drawers, Mesh Model: 21 drawers 1 unit

฿ 213,442.00

฿ 150,668.71

DRYING INSTRUMENTS 1 Piece(s) 23 Day(s) 400 858X537X1595 844X503X1311 48000 New Dust Out Dry AG-WDN AG-WDN 4560111774758 Shallow Type: 11 Drawers x 2, Deep Type: 5 Drawers x 2, 21-Mesh Drawers x 2 1 unit

Basic Specifications

  • Product Type
    Instrument Dryer/Storage Cabinet
  • Power Supply
    Single-Phase 100 V
  • Features
    The appliance can be quickly dried with warm air, after which it can be used as a cabinet. Mesh rack can be put in and taken out smoothly with slide rail.
  • Material
    Main Body Panel: PMMA (Acrylic Resin), Frame: Aluminum Mold Material (Corrosion-Resistant Anodized), Casters: PA (Nylon) With Stopper (Only Front Wheels), Hinge: Stainless Steel (SUS304)
  • Footnotes
    Net shelf, basket, and installation rail are not included.
  • Door
    Magnetic Packing Type
  • Timer Setting Range
    Can be set to a maximum of 30 hours
  • Power supply (details)
    AC100V 50/60Hz 4.8A
  • Fan
    Air Volume 1.6 m3/min (50 Hz), 0.9 m3/min (60 Hz)
  • Power cord length(m)
    1.8, with 3P Plug and Conversion adapter
  • Safety Device
    With Overheat Prevention Thermal Fuse
  • Caster (With Front Wheel Stopper)(mm)
    φ 65
  • Hot Air
    Room temperature +20°C±5°C
  • 1 unit

Product Description

Quick drying of washed implements using warm air.

Part Number
3-5031-11 SALE
3-5032-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
External Dimensions
(mm)
Internal dimensions
(mm)
Weight
(g)
Product Name Part Number JAN Code Maximum Number of Rack Mounting Steps

฿ 85,869.00

฿ 74,062.01

DRYING INSTRUMENTS 1 Piece(s) 40 Day(s) - 444X537X1595 430X503X1311 31000 New Dust Out Dry AG-SDN AG-SDN 4560111774741 Shallow Model: 11 drawers, Deep Model: 5 drawers, Mesh Model: 21 drawers 1 unit

฿ 213,442.00

฿ 150,668.71

DRYING INSTRUMENTS 1 Piece(s) 23 Day(s) 400 858X537X1595 844X503X1311 48000 New Dust Out Dry AG-WDN AG-WDN 4560111774758 Shallow Type: 11 Drawers x 2, Deep Type: 5 Drawers x 2, 21-Mesh Drawers x 2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1