(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Basket 225x175x115 – 400x285x165

Wire Basket 225x175x115 – 400x285x165

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9453-04

  • Product Type
    Basket
  • Material
    Steel
  • Size(mm)
    225×175×115
  • Manufacturer Product Name
    Wire Basket S, Shallow Type
  • Manufacturer Model
    S Shallow Type
  • Material Details
    Steel (Chrome plating)
  • 1 pc.
Part Number
1-9453-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 761.59

CLEANING SUPPLIES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Basket
  • Material
    Steel
  • Size(mm)
    225×175×115
  • Manufacturer Product Name
    Wire Basket S, Shallow Type
  • Manufacturer Model
    S Shallow Type
  • Material Details
    Steel (Chrome plating)
  • 1 pc.

Product Description

Steel wire basket.
Manufacturer models include S-shaped type, M-shaped type, L-shaped type/S-shallow type, L-shallow type, and M-shallow type.

Specifications of 1-9453-04

  • Product Type
    Basket
  • Material
    Steel
  • Size(mm)
    225×175×115
  • Manufacturer Product Name
    Wire Basket S, Shallow Type
  • Manufacturer Model
    S Shallow Type
  • Material Details
    Steel (Chrome plating)
  • 1 pc.
Part Number
1-9453-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 761.59

CLEANING SUPPLIES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1