(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Washing Basket SS

Stainless Steel Washing Basket SS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-101-01

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    340×260×160
  • Manufacturer Product Name
    Stainless steel washing basket SS, large
  • Manufacturer Model
    Large
  • JAN Code
    4560197333856
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    10
  • Wire diameter(mm)
    1.1
  • 1 pc.
Part Number
4-101-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,781.00

CLEANING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    340×260×160
  • Manufacturer Product Name
    Stainless steel washing basket SS, large
  • Manufacturer Model
    Large
  • JAN Code
    4560197333856
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    10
  • Wire diameter(mm)
    1.1
  • 1 pc.

Product Description

[Specifications]
· Material: Stainless steel (SUS304)
· Mesh size: 10 mm
· Wire diameter : 1.1 mm

Specifications of 4-101-01

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    340×260×160
  • Manufacturer Product Name
    Stainless steel washing basket SS, large
  • Manufacturer Model
    Large
  • JAN Code
    4560197333856
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    10
  • Wire diameter(mm)
    1.1
  • 1 pc.
Part Number
4-101-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,781.00

CLEANING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1