(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Washing Basket - Wire Diameter: ø0.8 x 4 Mesh

Stainless Steel Washing Basket - Wire Diameter: ø0.8 x 4 Mesh

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,347.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3450-02
1-3451-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Specifications Manufacturer Product Name Manufacturer Model JAN Code

฿ 1,940.00

CLEANING SUPPLIES 1 Piece(s) Same day φ200×200 Round Stainless Steel Round Washing Basket Medium φ200 Medium ø200 4560111727075 1 pc.

฿ 1,347.00

CLEANING SUPPLIES 1 Piece(s) Same day 150×150×150 Square shape Stainless Steel Square Washing Basket Small 150 Small 150 4560111727136 1 pc.

Basic Specifications

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    5.5
  • Wire diameter(mm)
    ø0.8 x 4-Mesh
  • Number of handles
    1
  • 1 pc.

Product Description

[Specifications]
· Wire diameter : φ0.8 X 4 mesh
· Material: Stainless steel (SUS304)
· Mesh size: 5.5 mm
· Number of Handles: Extra Large/2, Large/2, Large Medium/2, Medium/1, Small/1

Part Number
1-3450-02
1-3451-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Specifications Manufacturer Product Name Manufacturer Model JAN Code

฿ 1,940.00

CLEANING SUPPLIES 1 Piece(s) Same day φ200×200 Round Stainless Steel Round Washing Basket Medium φ200 Medium ø200 4560111727075 1 pc.

฿ 1,347.00

CLEANING SUPPLIES 1 Piece(s) Same day 150×150×150 Square shape Stainless Steel Square Washing Basket Small 150 Small 150 4560111727136 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1