(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Cleaner (Immersion Type)

Ultrasonic Cleaner (Immersion Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 181,833.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2734-01 SALE
1-2734-02 SALE
1-2734-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Oscillating Frequency
(kHz)
Weight
(g)
Output
(W)
Product Name Model number

฿ 181,833.00

฿ 128,355.91

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) 28 Oscillator: Approx. 9,000, Oscillation Unit: Approx. 11,000 300/600 Ultra-Sonic Washing Machine SU-600A SU-600A 1 unit

฿ 181,833.00

฿ 128,355.91

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) 40 Oscillator: Approx. 9,000, Oscillation Unit: Approx. 8,000 300/600 Ultra-Sonic Washing Machine SU-600B SU-600B 1 unit

฿ 181,833.00

฿ 128,355.91

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) 100 Oscillator: Approx. 9,000, Oscillation Unit: Approx. 8,000 150/300 Ultra-Sonic Washing Machine SU-600C SU-600C 1 unit

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Application
    Other
  • Size(mm)
    Oscillator: 295×420×175, vibration unit: 300×210×90
  • Power Supply
    AC100V 50/60Hz
  • Features
    Since the product is an immersion type, the ultrasonic cleaning can be performed without modifying the existing tank. The product features a sweep function for cleaning evenly and preventing the occurrence of standing wave and a degas function for reducing the attenuation of ultrasonic waves by removing gas in the liquid.
  • Material
    Oscillator, Connector Cable / stainless steel (SUS304), Oscillator Unit/ stainless steel (SUS304), hardened chrome plating
  • Oscillator
    BLT (Bolted Langevin)
  • Timer
    1-60 min. (in increments of 1 minute)·2-9 hours (in increments of 1 hour)
  • Safety Device
    Short Circuit Blocker
  • Power cord length(m)
    Approx. 1.5
  • Connection Cord(m)
    3 (Waterproof section 1.5 m + non-waterproof section 1.5 m)
  • 1 unit

Product Description

From heavy-duty cleaning to precision cleaning, there is a lineup of 3 frequencies based on application.

Part Number
1-2734-01 SALE
1-2734-02 SALE
1-2734-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Oscillating Frequency
(kHz)
Weight
(g)
Output
(W)
Product Name Model number

฿ 181,833.00

฿ 128,355.91

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) 28 Oscillator: Approx. 9,000, Oscillation Unit: Approx. 11,000 300/600 Ultra-Sonic Washing Machine SU-600A SU-600A 1 unit

฿ 181,833.00

฿ 128,355.91

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) 40 Oscillator: Approx. 9,000, Oscillation Unit: Approx. 8,000 300/600 Ultra-Sonic Washing Machine SU-600B SU-600B 1 unit

฿ 181,833.00

฿ 128,355.91

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) 100 Oscillator: Approx. 9,000, Oscillation Unit: Approx. 8,000 150/300 Ultra-Sonic Washing Machine SU-600C SU-600C 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1