(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 Frequency Ultrasonic Washer

3 Frequency Ultrasonic Washer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 7-5345-01

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Specifications
    High frequency use facilities permission application Attached
  • External Dimensions(mm)
    290X208X245
  • internal dimension of a tank(mm)
    240X140X100
  • Weight(g)
    4400
  • Output(W)
    100
  • Main Body Material(ml)
    PP (Polypropylene)
  • Power Supply
    AC100V 50/60Hz 200VA
  • Product Name
    Ultrasonic Cleaner VS-100III (Body)
  • Model number
    VS-1003
  • Features
    In multi-frequency oscillator, cleaning unevenness is eliminated by oscillation in 3 waves of low (28kHz) / medium (45kHz) / high (100kHz) alternating by the timer. By setting the cleaning time single frequency-wise arbitrarily, cleaning can be done corresponding to the object to be cleaned.
  • Oscillator
    Special Bolting Langevin Transducer
  • Power cord length(m)
    2 3P Inlet Type (With 2P Adapter)
  • Accessory
    Lid
  • Frequency(kHz)
    28 / 45 / 100
  • Drainage Nipple
    Inner Diameter: φ6 mm, Outer Diameter: φ10.5 mm, Tip Protrusion: φ12.5 mm
  • Maximum Capacity(l)
    About 3
  • Drainage Valve
    3/8" Ball Valve
  • Operation control
    Single Frequency Or Tri-Frequency Sequentially Switching Oscillation (Built-In Backup Feature of Operating Program) / Total Time: 1 to 30 Minutes (Minute Increments Setting) / Tri-Frequency Cleaning Time: 1 to 99 Seconds (Optional Setting for Each Frequency in Seconds)
Part Number
7-5345-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 67,278.00

฿ 50,458.50

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Specifications
    High frequency use facilities permission application Attached
  • External Dimensions(mm)
    290X208X245
  • internal dimension of a tank(mm)
    240X140X100
  • Weight(g)
    4400
  • Output(W)
    100
  • Main Body Material(ml)
    PP (Polypropylene)
  • Power Supply
    AC100V 50/60Hz 200VA
  • Product Name
    Ultrasonic Cleaner VS-100III (Body)
  • Model number
    VS-1003
  • Features
    In multi-frequency oscillator, cleaning unevenness is eliminated by oscillation in 3 waves of low (28kHz) / medium (45kHz) / high (100kHz) alternating by the timer. By setting the cleaning time single frequency-wise arbitrarily, cleaning can be done corresponding to the object to be cleaned.
  • Oscillator
    Special Bolting Langevin Transducer
  • Power cord length(m)
    2 3P Inlet Type (With 2P Adapter)
  • Accessory
    Lid
  • Frequency(kHz)
    28 / 45 / 100
  • Drainage Nipple
    Inner Diameter: φ6 mm, Outer Diameter: φ10.5 mm, Tip Protrusion: φ12.5 mm
  • Maximum Capacity(l)
    About 3
  • Drainage Valve
    3/8" Ball Valve
  • Operation control
    Single Frequency Or Tri-Frequency Sequentially Switching Oscillation (Built-In Backup Feature of Operating Program) / Total Time: 1 to 30 Minutes (Minute Increments Setting) / Tri-Frequency Cleaning Time: 1 to 99 Seconds (Optional Setting for Each Frequency in Seconds)

Product Description

A multi-frequency oscillator that eliminates uneven washing by alternating oscillation between three frequencies, low (28 KHz), medium (45 KHz) and high (100 KHz). Setting the washing time to the desired single-frequency enables washing suitable to the items for washing..

Specifications of 7-5345-01

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Specifications
    High frequency use facilities permission application Attached
  • External Dimensions(mm)
    290X208X245
  • internal dimension of a tank(mm)
    240X140X100
  • Weight(g)
    4400
  • Output(W)
    100
  • Main Body Material(ml)
    PP (Polypropylene)
  • Power Supply
    AC100V 50/60Hz 200VA
  • Product Name
    Ultrasonic Cleaner VS-100III (Body)
  • Model number
    VS-1003
  • Features
    In multi-frequency oscillator, cleaning unevenness is eliminated by oscillation in 3 waves of low (28kHz) / medium (45kHz) / high (100kHz) alternating by the timer. By setting the cleaning time single frequency-wise arbitrarily, cleaning can be done corresponding to the object to be cleaned.
  • Oscillator
    Special Bolting Langevin Transducer
  • Power cord length(m)
    2 3P Inlet Type (With 2P Adapter)
  • Accessory
    Lid
  • Frequency(kHz)
    28 / 45 / 100
  • Drainage Nipple
    Inner Diameter: φ6 mm, Outer Diameter: φ10.5 mm, Tip Protrusion: φ12.5 mm
  • Maximum Capacity(l)
    About 3
  • Drainage Valve
    3/8" Ball Valve
  • Operation control
    Single Frequency Or Tri-Frequency Sequentially Switching Oscillation (Built-In Backup Feature of Operating Program) / Total Time: 1 to 30 Minutes (Minute Increments Setting) / Tri-Frequency Cleaning Time: 1 to 99 Seconds (Optional Setting for Each Frequency in Seconds)
Part Number
7-5345-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 67,278.00

฿ 50,458.50

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1