(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Cleaner, Oscillation Frequency 40 kHz

Ultrasonic Cleaner, Oscillation Frequency 40 kHz

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-8025-11

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Oscillating Frequency(kHz)
    40
  • Tank capacity(L)
    1.0
  • External Dimensions(mm)
    225X160X150
  • internal dimension of a tank(mm)
    130X110X75
  • Weight(g)
    Approximately 1800
  • Main Body Material(ml)
    PP (Polypropylene)
  • Power Supply
    AC100V 50/60Hz
  • Product Name
    Ultra-Sonic Washer AUC-1L
  • Model number
    AUC-1L
  • Features
    AUC-1L is equipped with a 5-minute automatic timer as a countermeasure for when users forget to turn the unit off. This product has an easy-to-use front panel.
  • Material
    Lid: PP (Polypropylene)
  • Oscillation Method
    Self-excited vibration type
  • Oscillator
    PZT Electrostrictive Transducer
  • Timer
    5 minutes (ON/OFF)
  • Safety Device
    Excessive Temperature Rise Prevention Device
  • Power cord length(m)
    1.5
  • Power Consumption
    About 40W
  • Tank material
    Stainless Steel (SUS304)
  • 1 unit
Part Number
2-8025-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,738.00

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Oscillating Frequency(kHz)
    40
  • Tank capacity(L)
    1.0
  • External Dimensions(mm)
    225X160X150
  • internal dimension of a tank(mm)
    130X110X75
  • Weight(g)
    Approximately 1800
  • Main Body Material(ml)
    PP (Polypropylene)
  • Power Supply
    AC100V 50/60Hz
  • Product Name
    Ultra-Sonic Washer AUC-1L
  • Model number
    AUC-1L
  • Features
    AUC-1L is equipped with a 5-minute automatic timer as a countermeasure for when users forget to turn the unit off. This product has an easy-to-use front panel.
  • Material
    Lid: PP (Polypropylene)
  • Oscillation Method
    Self-excited vibration type
  • Oscillator
    PZT Electrostrictive Transducer
  • Timer
    5 minutes (ON/OFF)
  • Safety Device
    Excessive Temperature Rise Prevention Device
  • Power cord length(m)
    1.5
  • Power Consumption
    About 40W
  • Tank material
    Stainless Steel (SUS304)
  • 1 unit

Product Description

Easy-to-use ultrasonic cleaner with a front-facing control panel.
[Features]
· AUC-06L has a 5, 10, and 15 minute timer.
· AUC-1L has an automatic timer that goes off ever 5 minutes for when users forget to turn it off.
· Uses a self-oscillation system.
[Applications]
· Cleaning of tools.

Specifications of 2-8025-11

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Oscillating Frequency(kHz)
    40
  • Tank capacity(L)
    1.0
  • External Dimensions(mm)
    225X160X150
  • internal dimension of a tank(mm)
    130X110X75
  • Weight(g)
    Approximately 1800
  • Main Body Material(ml)
    PP (Polypropylene)
  • Power Supply
    AC100V 50/60Hz
  • Product Name
    Ultra-Sonic Washer AUC-1L
  • Model number
    AUC-1L
  • Features
    AUC-1L is equipped with a 5-minute automatic timer as a countermeasure for when users forget to turn the unit off. This product has an easy-to-use front panel.
  • Material
    Lid: PP (Polypropylene)
  • Oscillation Method
    Self-excited vibration type
  • Oscillator
    PZT Electrostrictive Transducer
  • Timer
    5 minutes (ON/OFF)
  • Safety Device
    Excessive Temperature Rise Prevention Device
  • Power cord length(m)
    1.5
  • Power Consumption
    About 40W
  • Tank material
    Stainless Steel (SUS304)
  • 1 unit
Part Number
2-8025-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,738.00

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ultrasonic Cleaner With Operating Panel At The Front

AUC-06L

AUC-06L

Within tank AUC-06L

Within tank AUC-06L

AUC-1L

AUC-1L

Within tank AUC-1L

Within tank AUC-1L

Ultrasonic Cleaner Product Range

Part No.Model NumberExternal Dimensions (mm)Tank Internal Dimensions (mm)
2-8024-11AUC-06L215 × 180 × 140150 × 82 × 60
2-8025-11AUC-1L225 × 160 × 150130 × 110 × 75