Ultrasonic Cleaner, Oscillation Frequency 35 kHz/42 kHz

Caution
Product Description
Ultra-sonic cleaner that has an easy-to-use control panel on top.
[Features]
· AS486 uses a folding cover that makes the opening/closing operation easy.
· Tank material: Stainless steel (SUS304), exterior: ABS resin.
· Oscillation frequency: 42 kHz, Output: 35 W.
· Timer (90, 180, 280, 380, 480 seconds), stop reminder function.
Ultrasonic Cleaner With Operating Panel On The Top

Has an auto-off function and timer function.
About The Size Etc. Of The Ultrasonic Cleaner
| Part No. | Model Number | Size (mm) | Weight (kg) |
|---|---|---|---|
| 1-3216-01 | AS38A | 210 × 145 × 140 | 1.0 |
About The Specifications Of This Product
| Model No. | AS38A | AS482 | AS486 |
|---|---|---|---|
| Tank Capacity | 0.6 L | 2.5 L | 6 L |
| Tank Material | Stainless steel (SUS304) | ||
| Oscillation Frequency | 42 kHz | 35 kHz | |
| Output | 35 W | 65 W | 110 W |
| Functionality | Timer (90/180/280/380/ 480 seconds), Auto-Off | Heating (Up To 65°C) / Timer (90/180/280/380/480 Seconds) / Auto-Off | Temperature Setting (40/45/50/55/ 60°C) / Timer (1 To 30 Min) / Degassing / Auto-Off |
| Power Supply | 100 V AC 50/60 Hz | ||
| Power Consumption | 35 W | 130 W | 250 W |
| Accessories | Basket | - | |
Specifications list
Precautions For Use And Safety
- People who are not professionals with the required expertise should not disassemble the product.
- Do not connect the power supply before adding water to the tank. Keep the water level under the “MAX” line, and do not let the water overflow.
- Use the product correctly according to the user’s manual, and do not use the accessories arbitrarily.
- Do not wash the product directly with water.
- Do not turn the product on if there is no water inside. It could begin heating while empty, and there is risk of damaging the product. Be careful not to touch the bottom part of the cleaning tank while the heating function is on. There is a risk of getting burned.