Ultrasonic Cleaner, Oscillation Frequency 35 kHz

Caution
Product Description
An ultra-sonic cleaner that realizes high output and excellent cleaning power.
[Features]
· Cleaning effect is increased with the degas function.
· The control panel uses an LED display that is large and easy to see.
· The timer can be set at 1 minute intervals up to a maximum of 90 minutes.
· The basket is made of stainless steel.
· Has a drain valve. (AS52GTU to AS83GTU)
[Applications]
· Cleaning of tools.
High-Output Type Ultrasonic Cleaner That Has An Improved Cleaning Effect Due To Its Degassing Function

Easy to see with its LED display control panel.
Ultrasonic Cleaner Product Range
| Part No. | Model Number | External Dimensions (mm) | Tank Internal Dimensions (mm) | Product |
|---|---|---|---|---|
| 1-1628-01 | AS12GTU | 180 × 160 × 220 | 150 × 140 × 100 | Main Body |
| 1-1628-02 | AS22GTU | 270 × 160 × 240 | 240 × 140 × 100 | Main Body |
| 1-1628-03 | AS33GTU | 330 × 180 × 290 | 300 × 150 × 150 | Main Body |
| 1-1628-04 | AS52GTU | 360 × 270 × 310 | 300 × 240 × 150 | Main Body |
| 1-1628-05 | AS72GTU | 390 × 330 × 310 | 330 × 300 × 150 | Main Body |
| 1-1628-06 | AS82GTU | 570 × 330 × 330 | 500 × 300 × 150 | Main Body |
| 1-1628-07 | AS83GTU | 570 × 330 × 380 | 500 × 300 × 200 | Main Body |
| 2-5132-01 | For AS12GTU | 110 × 100 × 105 | - | Basket |
| 2-5132-02 | For AS22GTU | 195 × 100 × 85 | - | Basket |
| 2-5132-03 | For AS33GTU | 240 × 110 × 135 | - | Basket |
| 2-5132-04 | For AS52GTU | 245 × 190 × 135 | - | Basket |
| 2-5132-05 | For AS72GTU | 275 × 250 × 135 | - | Basket |
| 2-5132-06 | For AS82GTU | 440 × 240 × 135 | - | Basket |
| 2-5132-07 | For AS83GTU | 440 × 240 × 165 | - | Basket |
About The Specifications Of This Product
| Model No. | AS12GTU | AS22GTU | AS33GTU | AS52GTU | AS72GTU | AS82GTU | AS83GTU |
|---|---|---|---|---|---|---|---|
| Tank Capacity | 2.0 L | 3.0 L | 6.0 L | 10.0 L | 15.0 L | 22.5 L | 30.0 L |
| Material | Main Body: Steel; Tank: Stainless Steel (SUS304) | ||||||
| Oscillation Circuit | Separately Excited Oscillation System | ||||||
| Oscillator | BLT (Bolt-Clamped Langevin-Type Transducer) | ||||||
| Output | 60 W | 100 W | 160 W | 200 W | 290 W | 380 W | 440 W |
| Oscillation Frequency | 35 kHz | ||||||
| Heater | 20 to 60°C | ||||||
| Drain Outlet Diameter | ― | 1/2" | |||||
| Function | Degassing Function: Timer (1 to 99 min.) | ||||||
| Heater Capacity | 53 W | 74 W | 170 W | 264 W | 358 W | 512 W | 720 W |
| Power Supply | 100 V AC 50/60 Hz | ||||||
| Power Cord Length | 1.8 m (3-pronged plug) | ||||||
| Weight | Approx. 3 kg | Approx. 4.8 kg | Approx. 6.6 kg | Approx. 8.6 kg | Approx. 11 kg | Approx. 14.6 kg | Approx. 22 kg |
| Accessories | Cover, drainboard | Cover, drainboard, drainage tube, hose, nipple | |||||