Ultrasonic Cleaner, Oscillation Frequency 40 kHz/42 kHz

Brand :
AS ONE

Caution

    Product Description

    An ultra-sonic cleaner that uses an oscillator that is ideal for the application and has high output and excellent durability.
    [Features]
    · The enclosure is made out of chemically resistant polypropylene.
    · The control panel is a top-mounted panel and is easy to use.
    · Digital display that allows for excellent visual confirmation.
    · Heater and cleaner operate separately and stop at a set temperature.
    · The power can be adjusted to 3 levels to match the application (excluding ASU-2, 3), and it will automatically stop if there is too much of the material being cleaned.
    · Even if it is turned OFF, the configured temperature, time and program details are remembered via the memory function.
    [Applications]
    · Cleaning of tools.

    Features

    ●It does not consume wasteful power while it is a high output.
    ●The heater operates separately from washing and stops at the set temperature.

    Usage

    ●Cleaning of various work pieces and cleaning of laboratory instruments, etc.

    Specification

    ●Timer Setting: 1 to 60 Mins(digital type)
    ●Cord Length: 2m 
    ●Power Supply: Single Phase 100V

    Materials

    ●Cleaning Chamber: Stainless Steel(SUS304)
    ●Main Body: Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat