(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lamizip AL

Lamizip AL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 645.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6541-01
1-6541-05
1-6541-06
5-5323-07
5-5323-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Height below fastener x width + bottom depth
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 645.57

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

50 Pieces Per Package

31 Day(s) 90 0.11 115X90+28 Lamizip AL-9 AL-9 4909767432214 1 Bag (50 Sheets)

฿ 3,039.00

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

25 Pieces Per Package

Same day 300 0.15 420X300+60 Lamizip AL-30L AL-30L - 1 Bag (25 Sheets)

฿ 4,000.00

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

25 Pieces Per Package

Same day 340 0.15 480X340+60 Lamizip AL-34L AL-34L - 1 Bag (25 Sheets)

฿ 3,017.00

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

50 Pieces Per Package

Same day 200 0.11 280X200+58 Lamizip AL-20 AL-20 4909767432276 1 Bag (50 Sheets)

฿ 4,485.00

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

50 Pieces Per Package

Same day 240 0.15 340X240+70 Lamizip AL-24 AL-24 4909767432290 1 Bag (50 Sheets)

Basic Specifications

  • Product Type
    Special Plastic Bag
  • Color
    Silver
  • Temperature Range(°C)
    -40 to +90
  • Material
    5-Layer Film of PET, SPE, AL, SPE, PE
  • Physical Properties
    Moisture permeability: 0.1 to 0.29 g/30 days; oxygen permeability: 1.0 or less cm³/m² (24 hours, atm)
  • Features
    Type which excels in light shielding and airtightness.
  • Features 2
    Has high barrier property (Hard for oxygen and water to penetrate) with 5 layer film.

Product Description

Type which excels in light shielding and airtightness. Has high barrier property (Hard for oxygen and water to penetrate) with 5 layer film.

Part Number
1-6541-01
1-6541-05
1-6541-06
5-5323-07
5-5323-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Height below fastener x width + bottom depth
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 645.57

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

50 Pieces Per Package

31 Day(s) 90 0.11 115X90+28 Lamizip AL-9 AL-9 4909767432214 1 Bag (50 Sheets)

฿ 3,039.00

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

25 Pieces Per Package

Same day 300 0.15 420X300+60 Lamizip AL-30L AL-30L - 1 Bag (25 Sheets)

฿ 4,000.00

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

25 Pieces Per Package

Same day 340 0.15 480X340+60 Lamizip AL-34L AL-34L - 1 Bag (25 Sheets)

฿ 3,017.00

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

50 Pieces Per Package

Same day 200 0.11 280X200+58 Lamizip AL-20 AL-20 4909767432276 1 Bag (50 Sheets)

฿ 4,485.00

TAPE/PAPER/POLYETHYLENE BAG 1 Pack(s)

50 Pieces Per Package

Same day 240 0.15 340X240+70 Lamizip AL-24 AL-24 4909767432290 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1