(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Tape 50 mm x 25 m

Aluminum Tape 50 mm x 25 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7630-01

  • Product Type
    Aluminum Tape/Foil
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.09
  • Heat Resistant Temperature(°C)
    -30~+150
  • Manufacturer Product Name
    Aluminum Tape TN5025
  • Manufacturer Model
    TN5025
  • JAN Code
    4909622730592
  • Material
    Base Material/Aluminum Foil, Adhesive/Acrylic
  • Adhesiveness
    12.0N/25mm
  • Tape Thickness(mm)
    0.09
  • Features
    Features outstanding heat resistance, water resistance, and weather resistance.
  • Internal Capacity
    1 Roll
Part Number
2-7630-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 529.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Aluminum Tape/Foil
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.09
  • Heat Resistant Temperature(°C)
    -30~+150
  • Manufacturer Product Name
    Aluminum Tape TN5025
  • Manufacturer Model
    TN5025
  • JAN Code
    4909622730592
  • Material
    Base Material/Aluminum Foil, Adhesive/Acrylic
  • Adhesiveness
    12.0N/25mm
  • Tape Thickness(mm)
    0.09
  • Features
    Features outstanding heat resistance, water resistance, and weather resistance.
  • Internal Capacity
    1 Roll

Specifications of 2-7630-01

  • Product Type
    Aluminum Tape/Foil
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.09
  • Heat Resistant Temperature(°C)
    -30~+150
  • Manufacturer Product Name
    Aluminum Tape TN5025
  • Manufacturer Model
    TN5025
  • JAN Code
    4909622730592
  • Material
    Base Material/Aluminum Foil, Adhesive/Acrylic
  • Adhesiveness
    12.0N/25mm
  • Tape Thickness(mm)
    0.09
  • Features
    Features outstanding heat resistance, water resistance, and weather resistance.
  • Internal Capacity
    1 Roll
Part Number
2-7630-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 529.00

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1