(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Tube SUS304

Stainless Steel Tube SUS304

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 730.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-599-03
6-599-04
6-599-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Quantity

฿ 905.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.30 0.55 Stainless Steel Tube 24G 0.30x0.55 24G 1 pc.

฿ 730.54

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 31 Day(s) 0.51 0.81 Stainless Steel Tube 21G 0.51x0.81 21G 1 pc.

฿ 1,109.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.90 1.26 Stainless Steel Tube 18G 0.90x1.26 18G 1 pc.

Basic Specifications

  • Product Type
    Material
  • Material
    Stainless Steel
  • Length(mm)
    1000
  • Detailed Material
    Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

[Material]
· Material: Stainless steel (SUS304)

Part Number
6-599-03
6-599-04
6-599-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Quantity

฿ 905.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.30 0.55 Stainless Steel Tube 24G 0.30x0.55 24G 1 pc.

฿ 730.54

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 31 Day(s) 0.51 0.81 Stainless Steel Tube 21G 0.51x0.81 21G 1 pc.

฿ 1,109.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.90 1.26 Stainless Steel Tube 18G 0.90x1.26 18G 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1