(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5608-13 |
1-5608-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Thickness (mm) |
Manufacturer Product Name | Manufacturer Model | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,318.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 25 | 30000 | 3 | Super Wool Tape SWSR-3X25 | SWSR-3X25 | 1 Roll | ||
฿ 13,183.00 ฿ 10,546.40 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 1000 | 2000 | 2 | Super Wool Tape SWSPL-2X1 | SWSPL-2X1 | 1 Roll |
It is an inorganic tape with heat-resistance and thermal insulation properties. It offers excellent safety and leaves low residue in the organism. Features outstanding chemical resistance, and can withstand erosion from dissolved metal.
Part Number |
---|
1-5608-13 |
1-5608-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Thickness (mm) |
Manufacturer Product Name | Manufacturer Model | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,318.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 25 | 30000 | 3 | Super Wool Tape SWSR-3X25 | SWSR-3X25 | 1 Roll | ||
฿ 13,183.00 ฿ 10,546.40 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 1000 | 2000 | 2 | Super Wool Tape SWSPL-2X1 | SWSPL-2X1 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?