(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Reinforcement Bar

Adhesive Reinforcement Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 112.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-615-01
6-615-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Details Type Manufacturer Product Name JAN Code

฿ 233.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day Vinyl Chloride Polyvinyl chloride triangle reinforcement rod Adhesive Reinforcing Rod PVC Triangle Reinforcing Rod 4562108510462

฿ 112.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day Acrylic Acrylic Triangle Reinforcing Rod Adhesive Reinforcing Rod Acrylic Triangle Reinforcing Rod 4562108510479

Basic Specifications

  • Product Type
    Other
  • Length(mm)
    1000
  • Size(mm)
    3 x 3
  • Footnotes
    The price is for a 1 m standard length.

Product Description

[Specifications]
· Size : 3 mm X 3 mm X 1 m

Part Number
6-615-01
6-615-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Details Type Manufacturer Product Name JAN Code

฿ 233.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day Vinyl Chloride Polyvinyl chloride triangle reinforcement rod Adhesive Reinforcing Rod PVC Triangle Reinforcing Rod 4562108510462

฿ 112.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day Acrylic Acrylic Triangle Reinforcing Rod Adhesive Reinforcing Rod Acrylic Triangle Reinforcing Rod 4562108510479

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1