(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Welding Rod for PVC

Welding Rod for PVC

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 166.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-614-01
6-614-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name JAN Code Quantity

฿ 166.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day ø2 (Diameter) Welding Rod for PVC 2 mm x 1 m 4562108510431 1 pc.

฿ 290.27

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Quote ø3 (Diameter) Welding Rod for PVC 3 mm x 1 m 4562108510448 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material
    Vinyl Chloride
  • Length(mm)
    1000
  • Detailed Material
    PVC (Polyvinyl Chloride Resin)
  • Quantity
    1 pc.

Product Description

[Material]
· Material: PVC (Polyvinyl Chloride Resin)

Part Number
6-614-01
6-614-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name JAN Code Quantity

฿ 166.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day ø2 (Diameter) Welding Rod for PVC 2 mm x 1 m 4562108510431 1 pc.

฿ 290.27

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Quote ø3 (Diameter) Welding Rod for PVC 3 mm x 1 m 4562108510448 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1