(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-625-01 |
6-625-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,368.09 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | Same day | 1 | Bakelite plate 500x500 1 mm | 4560111776806 | 1 pc. | ||
฿ 2,304.34 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | Same day | 2 | Bakelite plate 500x500 2 mm | 4560111776813 | 1 pc. |
It is a brown type with paper.
Part Number |
---|
6-625-01 |
6-625-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,368.09 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | Same day | 1 | Bakelite plate 500x500 1 mm | 4560111776806 | 1 pc. | ||
฿ 2,304.34 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | Same day | 2 | Bakelite plate 500x500 2 mm | 4560111776813 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?