Elastomer Adhesive Sheet

Caution
Product Description
Adhesive sheet that uses a special transparent elastomer as a base.
[Features]
· Dirt and dust that adhere to the surface can be washed off with water, allowing for reuse.
· The weak adhesive prevents movement yet does not leave behind adhesive on the surface where it is applied.
[Applications]
· Sheet material for use in experiments.
Reusable Adhesive Sheet

- Substrate: PET (polyethylene terephthalate) film
- Size: 500 × 500 × 1.0 tmm
- Adhesive material: Weak adhesive: removable type; strong adhesive: acrylic
Characteristics Of Special Elastomer
| Item | Characteristics | Measurement Method | |
|---|---|---|---|
| TG Surface Grade | #80 | ||
| Adhesive Strength | About 250 gf / 25 mm | Equivalent To JIS Z-0237 | |
| Hardness | 14° | Asker C Hardness Meter | |
| Tensile Strength | 6.7 kgf/cm2 | ||
| Tear Strength | 2.8 kg/cm | JIS B Type | |
| Elongation | 480% | ||
| Heat Resistance | No Abnormalities | JIS K6380 BIII Heat-Aging 100°C 70 hrs | |
| Hot Water Resistance | No Abnormalities | JIS K6301 Hot Water 100°C 24 hrs | |
| Low Temperature Bending Test | No Abnormalities | JIS K6380 Low Temperature -40°C 3 hrs | |
| Adhesion After Heat Aging | 415 gf/14 mm | 80°C × 300 hrs Pickup Type Tack Meter | |
| 440 gf/14 mm | 80°C × 500 hrs | ||
| 442 gf/14 mm | 80°C × 1000 hrs | ||
| Light Resistance | Susceptibility To Discoloration | Class 4 | 80°C × 100 hrs Weather Meter (Without Rainfall) |
| Adhesiveness | 537 gf/14 mm | Pickup Type Tack Meter | |
| Transferability | No Contamination Found | JIS K6403 | |
| Safety | Standards Compliance Of Toy | Toy Standards | |
| Food Hygiene Compliance | Ministry of Health And Welfare Notice No. 85 | ||
| Different Adhesive Surfaces, Adhesive Strength | About 800 gf / 25 mm | Equivalent To JIS Z-0237 | |
The values above are representative values and are not guaranteed values.