(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Sponge Cross-Section Size (mm) 5x10–15x20 φ5–φ10

Silicone Sponge Cross-Section Size (mm) 5x10–15x20 φ5–φ10

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-9674-02

  • Product Type
    Other
  • Material
    Silicon
  • Cross Sectional Size(mm)
    5X20
  • Manufacturer Product Name
    White silicone sponge 5x20
  • Detailed Material
    Silicon Rubber
  • Features
    This product is of low hardness and has excellent heat resistance as well as elasticity.
  • Footnotes
    1 m unit price.
  • Heat resistance and cold temperature resistance(°C)
    -80~+200
Part Number
1-9674-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 523.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Other
  • Material
    Silicon
  • Cross Sectional Size(mm)
    5X20
  • Manufacturer Product Name
    White silicone sponge 5x20
  • Detailed Material
    Silicon Rubber
  • Features
    This product is of low hardness and has excellent heat resistance as well as elasticity.
  • Footnotes
    1 m unit price.
  • Heat resistance and cold temperature resistance(°C)
    -80~+200

Product Description

This product is of low hardness and has excellent heat resistance as well as elasticity.

Specifications of 1-9674-02

  • Product Type
    Other
  • Material
    Silicon
  • Cross Sectional Size(mm)
    5X20
  • Manufacturer Product Name
    White silicone sponge 5x20
  • Detailed Material
    Silicon Rubber
  • Features
    This product is of low hardness and has excellent heat resistance as well as elasticity.
  • Footnotes
    1 m unit price.
  • Heat resistance and cold temperature resistance(°C)
    -80~+200
Part Number
1-9674-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 523.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1