(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Silicone Film

Silicone Film

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,815.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-9085-12
6-9085-13
6-9085-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Manufacturer Product Name Quantity

฿ 2,815.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.1 Ultra-thin SR sheet 0.10×500×500 1 Roll

฿ 2,815.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.2 Ultra-thin SR sheet 0.20×500×500 1 Roll

฿ 2,815.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.3 Ultra-thin SR sheet 0.30×500×500 1 Roll

Basic Specifications

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    500
  • Length(mm)
    500
  • Rubber Hardness
    47
  • Features
    Thin film silicone rubber with excellent thickness accuracy. Excellent flexibility, heat and chemical resistance.
  • Quantity
    1 Roll

Product Description

Thin silicone rubber film with excellent film thickness accuracy. Features outstanding flexibility, heat resistance, and chemical resistance.

Part Number
6-9085-12
6-9085-13
6-9085-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Manufacturer Product Name Quantity

฿ 2,815.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.1 Ultra-thin SR sheet 0.10×500×500 1 Roll

฿ 2,815.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.2 Ultra-thin SR sheet 0.20×500×500 1 Roll

฿ 2,815.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 0.3 Ultra-thin SR sheet 0.30×500×500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1