Silicone Rubber Sheet

Caution
Product Description
Silicone rubber sheet material for use in experiments that has excellent heat, cold, chemical and oil resistance.
[Features]
· Has excellent heat resistance (200°C), cold resistance (-50°C), chemical resistance and oil resistance.
· Has a hardness of type A50 (Shore A).
· Translucent white, semi-transparent color and autoclavable.
· Comes in a PE bag and does not have a protective film.
Silicone Rubber Sheet With Excellent Heat, Cold, Chemical And Oil Resistance

- The hardness is type A50 (Shore A)
- Translucent white semi-transparent
- Autoclavable
- PE bag included, with no protective film
List Of Chemical Resistance Performance For Each Material
◎: No effect at all or almost no effect. △: Do not use if at all possible.
○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Inorganic Acid | Sulfite | 10/RT | ○ |
| Hydrochloric Acid | 10/RT | ○ | |
| Hydrochloric Acid | 20/RT | ○ | |
| Hydrochloric Acid | 20/80 | × | |
| Hydrochloric Acid | 38/RT | × | |
| Aqua Regia | △ | ||
| Perchloric Acid | × | ||
| Chromic Acid | 2/70 | △ | |
| Chromic Acid | 5/70 | △ | |
| Chromic Acid | 10/70 | △ | |
| Chromic Acid | 25/70 | △ | |
| Chlorosulfonic Acid | × | ||
| Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | ― | |
| Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | ― | |
| Hypochlorous Acid | × | ||
| Hydrocyanic Acid | ― | ||
| Hydrobromic Acid | 20/RT | ― | |
| Hydrobromic Acid | 20/70 | ― | |
| Hydrobromic Acid | 37/RT | × | |
| Nitric Acid | 10/RT | ○ | |
| Nitric Acid | 10/70 | ― | |
| Nitric Acid | 30/RT | ― | |
| Nitric Acid | 30/70 | ― | |
| Nitric Acid | Smoke Emission/RT | × | |
| Nitric Acid | 61.3/RT | × | |
| Carbonic Acid | × | ||
| Arsenic Acid | ◎ | ||
| Fluorosilicic Acid | ― | ||
| Hydrofluoric Acid | 10/RT | ― | |
| Hydrofluoric Acid | 20/RT | ― | |
| Hydrofluoric Acid | 40/RT | × | |
| Fluoroboric Acid | ― | ||
| Boric Acid | ○ | ||
| Anhydrous Hydrofluoric Acid | × | ||
| Sulfuric Acid | 10/RT | ― | |
| Sulfuric Acid | 10/70 | ― | |
| Sulfuric Acid | 30/RT | ― | |
| Sulfuric Acid | 30/70 | ◎ | |
| Sulfuric Acid | 98/RT | × | |
| Sulfuric Acid | Smoke Emission/RT | × | |
| Phosphoric Acid | 50/RT | ◎ | |
| Phosphoric Acid | 50/70 | ― | |
| Phosphoric Acid | 75/RT | ― | |
| Inorganic Alkaline | Ammonia (Anhydrous) | △ | |
| Ammonia Gas | Cold | ◎ | |
| Ammonia Gas | Hot | ◎ | |
| Liquid Ammonia | ◎ | ||
| Caustic Soda (Sodium Hydroxide) | 10/RT | × | |
| Caustic Soda (Sodium Hydroxide) | 30/RT | × | |
| Caustic Soda (Sodium Hydroxide) | 30/70 | × | |
| Ammonium Hydroxide (Aqueous Ammonia | 28% | ◎ | |
| Potassium Hydroxide | △ | ||
| Calcium Hydroxide | ○ | ||
| Barium Hydroxide | ◎ | ||
| Magnesium Hydroxide | ― | ||
| Hydrazine | △ | ||
| Organic Solvent | Ethyl acrylate | ○ | |
| Butyl acrylate | ◎ | ||
| Acrylonitrile | × | ||
| Acetylene | △ | ||
| Acetamide | ○ | ||
| Acetaldehyde | ◎ | ||
| Ethyl Acetoacetate | ― | ||
| Acetophenone | ― | ||
| Acetone | △ | ||
| Aniline | ○ | ||
| Diphenyl | △ | ||
| Dibutyl Ether | × | ||
| Dibutyl Phthalate | ○ | ||
| Fatty Acid | △ | ||
| Dimethyl Aniline | ― | ||
| Dimethylformamide | ◎ | ||
| Oxalic Acid | ○ | ||
| Ethyl Oxalate | ― | ||
| Tartaric Acid | ◎ | ||
| Styrene | × | ||
| Stearic Acid | △ | ||
| Butyl Stearate | ― | ||
| Cellosolve | ― | ||
| Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
| Tannic Acid | ○ | ||
| Tetrachloroethane | ― | ||
| Tetrahydrofuran | × | ||
| Tetralin | △ | ||
| Triacetin | ― | ||
| Triethanolamine | × | ||
| Tricresyl Phosphate | △ | ||
| Trichlorethylene | × | ||
| Tributyl Phosphate | ― | ||
| Toluene (Triol) | × | ||
| Naphthalene | × | ||
| Naphthenic Acid | ― | ||
| Ethylene Dichloride | △ | ||
| Methylene Dichloride | × | ||
| Ethylene Disulfide | △ | ||
| Nitroethane | △ | ||
| Nitropropane | △ | ||
| Nitrobenzene | × | ||
| Nitromethane | △ | ||
| Lactic Acid | ◎ | ||
| Perchloroethylene | ○ | ||
| Hydroquinone | ― | ||
| Palmitic Acid | × | ||
| Picric Acid | △ | ||
| Pinene | △ | ||
| Piperidine | ― | ||
| Pyridine | ― | ||
| Phenylhydrazine | ― | ||
| Phenol (Carbolic Acid) | ◎ | ||
| Butyl Alcohol (Butanol) | ○ | ||
| Butyl Cellosolve | ― | ||
| Furan, Furane | ― | ||
| Furfural | ◎ | ||
| 113 Freon | × | ||
| 114 Freon | × | ||
| 11 Freon | × | ||
| 12 Freon | × | ||
| 21 Freon | × | ||
| 22 Freon | × | ||
| Propyl Alcohol | ○ | ||
| Fluorobenzene | × | ||
| Hexaldehyde | ◎ | ||
| Hexane | × | ||
| Hexyl Alcohol | ○ | ||
| Benzyl Alcohol | ― | ||
| Benzyl Ether | ― | ||
| Benzaldehyde | ◎ | ||
| Benzene (Benzol) | △ | ||
| Amyl Bromide | ― | ||
| Formaldehyde (Formalin) | 40/RT | ― | |
| Maleic Acid | ― | ||
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvent | Anone = Cyclohexanone | ― | |
| Amyl Alcohol | × | ||
| Amyl Naphthalene | × | ||
| Benzyl Benzoate | ― | ||
| Isooctane | × | ||
| Isobutyl Alcohol | ◎ | ||
| Isopropyl Alcohol | ◎ | ||
| Isopropyl Ether | ― | ||
| Ether (Diethyl Ether) | × | ||
| Ethanolamine | ○ | ||
| Ethyl Alcohol (Ethanol) | ○ | ||
| Ethyl Ether = Diethyl Ether | ― | ||
| Ethyl Cellulose | ○ | ||
| Ethylbenzene | ○ | ||
| Ethylene Oxide | △ | ||
| Ethylene Glycol | ◎ | ||
| Ethylene Chlorohydrin | △ | ||
| Ethylenediamine | ◎ | ||
| Epichlorohydrin | ― | ||
| Ethyl Chloride | △ | ||
| Benzine Chloride | ― | ||
| Methyl Chloride | × | ||
| Chlorinated Solvent | △ | ||
| Octyl Alcohol | ○ | ||
| Oleic Acid | × | ||
| Carbitol | ◎ | ||
| Formic Acid | 25/RT | ○ | |
| Formic Acid | 50/RT | ○ | |
| Formic Acid | 90/RT | ○ | |
| Xylene | × | ||
| Citric Acid | ◎ | ||
| Glycerin | ◎ | ||
| Cresol | △ | ||
| Chloroacetone | × | ||
| Cholorotoluene | × | ||
| Chloronaphthalene | × | ||
| Chloroform | × | ||
| Silicate Ester | ― | ||
| Ethyl Silicate | ― | ||
| Acetic Acid | 10/RT | ○ | |
| Acetic Acid | 50/RT | ○ | |
| Acetic Acid | 50/70 | ○ | |
| Acetic Acid | 100/RT | ○ | |
| Amyl Acetate | × | ||
| Isopropyl Acetate | ― | ||
| Ethyl Acetate | △ | ||
| Cellosolve Acetate | ○ | ||
| Butyl Acetate | × | ||
| Propyl Acetate | △ | ||
| Methyl Acetate | △ | ||
| Salicylic Acid | ― | ||
| Diphenyl Oxide | ○ | ||
| Diisopropyl Ketone | ― | ||
| Diethyl Ether | × | ||
| Diethyl Sebacate | ○ | ||
| Tetraethyllead | ― | ||
| Diethylene Glycol | ○ | ||
| Carbon Tetrachloride | × | ||
| Dioxane | △ | ||
| Dioctyl Sebacate | ◎ | ||
| Dioctyl Phthalate | ◎ | ||
| Cyclohexanol | ― | ||
| Cyclohexanone (Anone) | △ | ||
| Cyclohexane | × | ||
| Dichlorobenzene | × | ||
| Anhydrous Acetic Acid | △ | ||
| Methyl Methacrylate | △ | ||
| Methyl Alcohol | ○ | ||
| Methyl Isobutyl Ketone | ○ | ||
| Methyl Ethyl Ketone | △ | ||
| Mercaptan (Thioalcohol) | ― | ||
| Monochloroacetic Acid | ― | ||
| Linolenic Acid | ◎ | ||
| Malic Acid | ○ | ||
| Others (Oils/Others) | Ammonium Nitrite | ○ | |
| Asphalt | × | ||
| Aniline Dye | ― | ||
| Linseed Oil | ◎ | ||
| Sulfurous Acid Gas | ○ | ||
| Sodium Sulfite | ◎ | ||
| Sulfur | ◎ | ||
| Liquefied Petroleum Gas | △ | ||
| Liquid Chlorine | ― | ||
| Silver (II) Chloride | ― | ||
| Iron (II) Chloride | ○ | ||
| Zinc Chloride | ― | ||
| Aluminum Chloride | ○ | ||
| Ammonium Chloride | ○ | ||
| Sulfur Chloride | ― | ||
| Potassium Chloride | ◎ | ||
| Calcium Chloride | ◎ | ||
| Tin (II) Chloride | ○ | ||
| Copper (II) Chloride | ◎ | ||
| Thionyl Chloride | ― | ||
| Nickel Chloride | ◎ | ||
| Barium Chloride | ◎ | ||
| Magnesium Chloride | ◎ | ||
| Chlorine Gas (Dry) | ― | ||
| Chlorine Gas (Wet) | ― | ||
| ASTM Oil | No. 1 | × | |
| ASTM Oil | No. 2 | × | |
| ASTM Oil | No. 3 | × | |
| Ozone | ◎ | ||
| Olive Oil | △ | ||
| Hydrogen Peroxide | 5/RT | ◎ | |
| Hydrogen Peroxide | 5/50 | ◎ | |
| Hydrogen Peroxide | 30/RT | ◎ | |
| Sodium Peroxide | △ | ||
| Gasoline | △ | ||
| Sodium Perborate | ○ | ||
| Potassium Permanganate | 10/RT | ― | |
| Ammonium Persulfate | ― | ||
| Tung Oil | × | ||
| Grease | ― | ||
| Creosote Oil | × | ||
| Kerosene (Lamp Oil) | × | ||
| Photographic Developer (Hypo) | ◎ | ||
| Mineral Oil | △ | ||
| Zinc Acetate | × | ||
| Aluminum Acetate | × | ||
| Calcium Acetate | ― | ||
| Lead Acetate | × | ||
| Nickel Acetate | ― | ||
| Oxygen | ◎ | ||
| Calcium Hypochlorite [High Test Hypochlorite] | ○ | ||
| Sodium Hypochlorite | 5/RT | ◎ | |
| Sodium Hypochlorite | 5/70 | ◎ | |
| Copper Cyanide | ◎ | ||
| Sodium Cyanide | ◎ | ||
| Brine | ◎ |
RT: room temperature
*The concentration of aqueous solution is in a saturated state unless indicated otherwise.
* The chemical resistance list is ultimately a list of reference values for rough estimations, so during actual use, use after confirming with practical testing using a test piece, etc.