(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foamed Silicone Sheet

Foamed Silicone Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,273.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9873-02
1-9873-03
1-9873-04
1-9873-05
1-9873-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Details Type Manufacturer Product Name Manufacturer Model Detailed Material

฿ 5,090.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 4 T SSP-S Type Silicon Foam Sheet SSP-4.0 S SSP-4.0S Silicon Foam

฿ 4,773.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 6T SSP-S Type Silicon Foam Sheet SSP-6.0 S SSP-6.0S Silicon Foam

฿ 3,273.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 2t SP-SN Type Silicon Foam Sheet SSP-2.0SN SSP-2.0SN Silicon Foam, Adhesive Tape (Acrylic Adhesive)

฿ 5,863.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 4 T SP-SN Type Silicon Foam Sheet SSP-4.0SN SSP-4.0SN Silicon Foam, Adhesive Tape (Acrylic Adhesive)

฿ 5,273.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 6T SP-SN Type Silicon Foam Sheet SSP-6.0SN SSP-6.0SN Silicon Foam, Adhesive Tape (Acrylic Adhesive)

Basic Specifications

  • Product Type
    Sheet
  • Material
    Silicon
  • Length(mm)
    1000
  • Operating Temperature Range(°C)
    -60 ~ +180
  • Features
    Has excellent resistance against heat, cold, weather, and offers good incombustibility. It has durability to withstand continuous compression stress.

Product Description

Has excellent resistance against heat, cold, weather, and offers good incombustibility. Offers durability against repetitive compressive fatigue.

Part Number
1-9873-02
1-9873-03
1-9873-04
1-9873-05
1-9873-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Details Type Manufacturer Product Name Manufacturer Model Detailed Material

฿ 5,090.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 4 T SSP-S Type Silicon Foam Sheet SSP-4.0 S SSP-4.0S Silicon Foam

฿ 4,773.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 6T SSP-S Type Silicon Foam Sheet SSP-6.0 S SSP-6.0S Silicon Foam

฿ 3,273.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 2t SP-SN Type Silicon Foam Sheet SSP-2.0SN SSP-2.0SN Silicon Foam, Adhesive Tape (Acrylic Adhesive)

฿ 5,863.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 4 T SP-SN Type Silicon Foam Sheet SSP-4.0SN SSP-4.0SN Silicon Foam, Adhesive Tape (Acrylic Adhesive)

฿ 5,273.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 6T SP-SN Type Silicon Foam Sheet SSP-6.0SN SSP-6.0SN Silicon Foam, Adhesive Tape (Acrylic Adhesive)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1