(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Fluorine Rubber Plate

Fluorine Rubber Plate

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,410.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-853-03 SALE
6-853-04
6-853-05 SALE
6-853-06
6-853-07 SALE
6-854-02 SALE
6-854-03 SALE
6-854-04 SALE
6-854-05 SALE
6-854-06 SALE
6-854-07 SALE
6-855-02 SALE
6-855-03 SALE
6-855-04 SALE
6-855-05 SALE
6-855-06 SALE
6-855-07 SALE
6-856-01 SALE
6-856-02 SALE
6-856-03 SALE
6-856-04 SALE
6-856-05 SALE
6-856-06 SALE
6-856-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Manufacturer Product Name Quantity

฿ 2,410.00

฿ 1,928.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 1.5 Fluorine Rubber Plate 250×250×1.5 1 pc.

฿ 3,318.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 2 Fluorine Rubber Plate 250×250×2 1 pc.

฿ 4,910.00

฿ 3,928.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 3 Fluorine Rubber Plate 250×250×3 1 pc.

฿ 5,455.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 4 Fluorine Rubber Plate 250×250×4 1 pc.

฿ 7,638.00

฿ 6,111.16

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 5 Fluorine Rubber Plate 250×250×5 1 pc.

฿ 2,638.00

฿ 2,110.93

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 1 Fluorine Rubber Plate 300×300×1 1 pc.

฿ 4,363.00

฿ 3,490.84

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 1.5 Fluorine Rubber Plate 300×300×1.5 1 pc.

฿ 5,273.00

฿ 4,218.93

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 2 Fluorine Rubber Plate 300×300×2 1 pc.

฿ 8,000.00

฿ 6,400.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 3 Fluorine Rubber Plate 300×300×3 1 pc.

฿ 10,000.00

฿ 8,000.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 4 Fluorine Rubber Plate 300×300×4 1 pc.

฿ 12,047.00

฿ 9,637.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 5 Fluorine Rubber Plate 300×300×5 1 pc.

฿ 3,273.00

฿ 2,619.05

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 1 Fluorine Rubber Plate 250×500×1 1 pc.

฿ 5,000.00

฿ 4,000.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 1.5 Fluorine Rubber Plate 250×500×1.5 1 pc.

฿ 6,455.00

฿ 5,164.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 2 Fluorine Rubber Plate 250×500×2 1 pc.

฿ 9,818.00

฿ 7,855.38

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 3 Fluorine Rubber Plate 250×500×3 1 pc.

฿ 10,910.00

฿ 8,728.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 4 Fluorine Rubber Plate 250×500×4 1 pc.

฿ 15,273.00

฿ 12,218.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 5 Fluorine Rubber Plate 250×500×5 1 pc.

฿ 6,363.00

฿ 5,091.04

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 0.5 Fluorine Rubber Plate 500×500×0.5 1 pc.

฿ 5,910.00

฿ 4,728.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 1 Fluorine Rubber Plate 500×500×1 1 pc.

฿ 9,092.00

฿ 7,272.69

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 1.5 Fluorine Rubber Plate 500×500×1.5 1 pc.

฿ 11,818.00

฿ 9,455.58

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 2 Fluorine Rubber Plate 500×500×2 1 pc.

฿ 17,502.00

฿ 14,001.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 3 Fluorine Rubber Plate 500×500×3 1 pc.

฿ 21,820.00

฿ 17,456.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 4 Fluorine Rubber Plate 500×500×4 1 pc.

฿ 30,912.00

฿ 24,729.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 5 Fluorine Rubber Plate 500×500×5 1 pc.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Synthetic Rubber
  • Heat Resistant Temperature(°C)
    200
  • Detailed Material
    Fluorine Rubber
  • Quantity
    1 pc.

Product Description

Because it is made of fluoroelastomer, it is not only resistant to solvents, but also has excellent oil, chemical, and heat resistance.

Part Number
6-853-03 SALE
6-853-04
6-853-05 SALE
6-853-06
6-853-07 SALE
6-854-02 SALE
6-854-03 SALE
6-854-04 SALE
6-854-05 SALE
6-854-06 SALE
6-854-07 SALE
6-855-02 SALE
6-855-03 SALE
6-855-04 SALE
6-855-05 SALE
6-855-06 SALE
6-855-07 SALE
6-856-01 SALE
6-856-02 SALE
6-856-03 SALE
6-856-04 SALE
6-856-05 SALE
6-856-06 SALE
6-856-07 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Manufacturer Product Name Quantity

฿ 2,410.00

฿ 1,928.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 1.5 Fluorine Rubber Plate 250×250×1.5 1 pc.

฿ 3,318.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 2 Fluorine Rubber Plate 250×250×2 1 pc.

฿ 4,910.00

฿ 3,928.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 3 Fluorine Rubber Plate 250×250×3 1 pc.

฿ 5,455.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 4 Fluorine Rubber Plate 250×250×4 1 pc.

฿ 7,638.00

฿ 6,111.16

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 250 5 Fluorine Rubber Plate 250×250×5 1 pc.

฿ 2,638.00

฿ 2,110.93

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 1 Fluorine Rubber Plate 300×300×1 1 pc.

฿ 4,363.00

฿ 3,490.84

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 1.5 Fluorine Rubber Plate 300×300×1.5 1 pc.

฿ 5,273.00

฿ 4,218.93

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 2 Fluorine Rubber Plate 300×300×2 1 pc.

฿ 8,000.00

฿ 6,400.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 3 Fluorine Rubber Plate 300×300×3 1 pc.

฿ 10,000.00

฿ 8,000.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 4 Fluorine Rubber Plate 300×300×4 1 pc.

฿ 12,047.00

฿ 9,637.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 300 300 5 Fluorine Rubber Plate 300×300×5 1 pc.

฿ 3,273.00

฿ 2,619.05

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 1 Fluorine Rubber Plate 250×500×1 1 pc.

฿ 5,000.00

฿ 4,000.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 1.5 Fluorine Rubber Plate 250×500×1.5 1 pc.

฿ 6,455.00

฿ 5,164.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 2 Fluorine Rubber Plate 250×500×2 1 pc.

฿ 9,818.00

฿ 7,855.38

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 3 Fluorine Rubber Plate 250×500×3 1 pc.

฿ 10,910.00

฿ 8,728.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 4 Fluorine Rubber Plate 250×500×4 1 pc.

฿ 15,273.00

฿ 12,218.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 250 500 5 Fluorine Rubber Plate 250×500×5 1 pc.

฿ 6,363.00

฿ 5,091.04

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 0.5 Fluorine Rubber Plate 500×500×0.5 1 pc.

฿ 5,910.00

฿ 4,728.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 1 Fluorine Rubber Plate 500×500×1 1 pc.

฿ 9,092.00

฿ 7,272.69

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 1.5 Fluorine Rubber Plate 500×500×1.5 1 pc.

฿ 11,818.00

฿ 9,455.58

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 2 Fluorine Rubber Plate 500×500×2 1 pc.

฿ 17,502.00

฿ 14,001.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 3 Fluorine Rubber Plate 500×500×3 1 pc.

฿ 21,820.00

฿ 17,456.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 4 Fluorine Rubber Plate 500×500×4 1 pc.

฿ 30,912.00

฿ 24,729.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 500 500 5 Fluorine Rubber Plate 500×500×5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1