(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2652-01 |
1-2652-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heat Resistant Temperature (°C) |
Manufacturer Product Name | Manufacturer Model | Detailed Material | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,638.00 ฿ 10,910.40 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | Approximately 400 | Thermal Insulation Glass Cloth YSK-G-AS | YSK-G-AS | Glass Fiber | 1 Roll | ||
฿ 25,002.00 ฿ 20,001.60 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | ~150 | Thermal Insulation Glass Cloth YSK-G-AJ | YSK-G-AJ | Glass Fiber / Aluminum Deposited Lamination Process (Single Side) | 1 Roll |
The product can be used as a thermal insulation material or to prevent stress corrosion of stainless steel. There is little chlorine and fluorine content, making it suitable for piping in nuclear power generators. YSK-G-AJ has excellent water, oil, and heat blocking performance.
Part Number |
---|
1-2652-01 |
1-2652-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heat Resistant Temperature (°C) |
Manufacturer Product Name | Manufacturer Model | Detailed Material | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,638.00 ฿ 10,910.40 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | Approximately 400 | Thermal Insulation Glass Cloth YSK-G-AS | YSK-G-AS | Glass Fiber | 1 Roll | ||
฿ 25,002.00 ฿ 20,001.60 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | ~150 | Thermal Insulation Glass Cloth YSK-G-AJ | YSK-G-AJ | Glass Fiber / Aluminum Deposited Lamination Process (Single Side) | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?