(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluoropolymer Mesh, 0515 Series

Fluoropolymer Mesh, 0515 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,545.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1571-01
1-1571-02
1-1571-03
1-1571-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Mesh Size Manufacturer Product Name Manufacturer Model Quantity

฿ 4,545.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1.6 4 mesh equivalent Fluororesin Mesh 0515-01 0515-01 1 Roll

฿ 5,000.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1.2 6 Mesh Equivalent Fluororesin Mesh 0515-05 0515-05 1 Roll

฿ 5,910.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1 10 Mesh Equivalent Fluororesin Mesh 0515-06 0515-06 1 Roll

฿ 6,818.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 0.7 18 mesh equivalent Fluororesin Mesh 0515-07 0515-07 1 Roll

Basic Specifications

  • Product Type
    Sheet
  • Material
    Impregnated Glass Fluorine Resin
  • Width(mm)
    300
  • Length(mm)
    1000
  • Detailed Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Features
    Net with diamond-shaped mesh pattern. Has excellent chemical resistance and heat resistance, and can be used as a filter for coarse filtration sieve.
  • Features 2
    Low friction resistance, can also be used as transfer sheet that is used to move heavy specimens by sliding.
  • Quantity
    1 Roll

Product Description

Net with a diamond shaped mesh pattern. It has excellent chemical resistance and heat resistance, and can be used as a filter for coarse filtration sieving. Low friction resistance, can also be used as transfer sheet that is used to move heavy specimens by sliding.

Part Number
1-1571-01
1-1571-02
1-1571-03
1-1571-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Mesh Size Manufacturer Product Name Manufacturer Model Quantity

฿ 4,545.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1.6 4 mesh equivalent Fluororesin Mesh 0515-01 0515-01 1 Roll

฿ 5,000.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1.2 6 Mesh Equivalent Fluororesin Mesh 0515-05 0515-05 1 Roll

฿ 5,910.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1 10 Mesh Equivalent Fluororesin Mesh 0515-06 0515-06 1 Roll

฿ 6,818.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 0.7 18 mesh equivalent Fluororesin Mesh 0515-07 0515-07 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1