(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6201-01 |
1-6201-02 |
1-6201-04 |
1-6201-05 |
1-6201-06 |
1-6201-07 |
1-6201-08 |
1-6201-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Hole Pitch (mm) |
Hole Diameter (mm) |
Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,330.00 ฿ 1,864.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 40 Day(s) | 300 | 1.0 | φ0.75 | PTFE Punching Sheets 0.75x300 | 1 pc. | ||
฿ 2,930.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | Same day | 300 | 3.5X2.47 | φ1.5 | PTFE Punching Sheets 1.5x300 | 1 pc. | ||
฿ 3,497.00 ฿ 2,796.90 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 500 | 3.5X2.47 | φ1.5 | PTFE Punching Sheets 1.5x500 | 1 pc. | ||
฿ 6,725.00 ฿ 5,380.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 40 Day(s) | 1000 | 1.0 | φ0.75 | PTFE Punching Sheets 0.75x1000 | 1 pc. | ||
฿ 8,355.00 ฿ 6,684.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 15 Day(s) | 1000 | 3.5X2.47 | φ1.5 | PTFE Punching Sheets 1.5x1000 | 1 pc. | ||
฿ 3,697.00 ฿ 2,956.86 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 11 Day(s) | 300 | 1.5 | φ1.0 | PTFE Punching Sheets 300x300 | 1 pc. | ||
฿ 3,200.00 ฿ 2,560.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 500 | 1.5 | φ1.0 | PTFE Punching Sheets 300x500 | 1 pc. | ||
฿ 6,158.00 ฿ 4,927.02 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 1000 | 1.5 | φ1.0 | PTFE Punching Sheets 300x1000 | 1 pc. |
[Specifications]
· Material: PTFE (Tetrafluoroethylene)
· Thickness: 0.5 mm
Part Number |
---|
1-6201-01 |
1-6201-02 |
1-6201-04 |
1-6201-05 |
1-6201-06 |
1-6201-07 |
1-6201-08 |
1-6201-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Hole Pitch (mm) |
Hole Diameter (mm) |
Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,330.00 ฿ 1,864.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 40 Day(s) | 300 | 1.0 | φ0.75 | PTFE Punching Sheets 0.75x300 | 1 pc. | ||
฿ 2,930.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | Same day | 300 | 3.5X2.47 | φ1.5 | PTFE Punching Sheets 1.5x300 | 1 pc. | ||
฿ 3,497.00 ฿ 2,796.90 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 500 | 3.5X2.47 | φ1.5 | PTFE Punching Sheets 1.5x500 | 1 pc. | ||
฿ 6,725.00 ฿ 5,380.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 40 Day(s) | 1000 | 1.0 | φ0.75 | PTFE Punching Sheets 0.75x1000 | 1 pc. | ||
฿ 8,355.00 ฿ 6,684.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 15 Day(s) | 1000 | 3.5X2.47 | φ1.5 | PTFE Punching Sheets 1.5x1000 | 1 pc. | ||
฿ 3,697.00 ฿ 2,956.86 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 11 Day(s) | 300 | 1.5 | φ1.0 | PTFE Punching Sheets 300x300 | 1 pc. | ||
฿ 3,200.00 ฿ 2,560.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 500 | 1.5 | φ1.0 | PTFE Punching Sheets 300x500 | 1 pc. | ||
฿ 6,158.00 ฿ 4,927.02 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 19 Day(s) | 1000 | 1.5 | φ1.0 | PTFE Punching Sheets 300x1000 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?