NAFLON (Sheet)

Brand :
AS ONE

Caution

    Product Description

    Thin PTFE tape (film) that is cut from a cylindrical PTFE block down to a specified thickness.
    [Features]
    · High-quality materials made by NICHIAS Corp.
    · Harnesses the excellent electrical properties, non-adhesive properties, and low-friction properties of PTFE.
    [Applications]
    · Can be used as a mold release for various plastic molding, applied to the inside of hoppers, etc. for added smoothness and for insulation, etc.

    Details Of NAFLON (Sheet)

    NAFLON (Sheet): related images

    NAFLON (Sheet) image

    Specifications of 7-358-01/7-358-02/7-358-03

    • Material: PTFE (NAFLON)

    Specifications of 7-358-01

    • Thickness × width: 0.05 × 300 mm
    • Length: 10 m

    Specifications of 7-358-02

    • Thickness × width: 0.1 × 300 mm
    • Length: 1 m

    Specifications of 7-358-03

    • Thickness × width: 0.2 × 300 mm
    • Length: 1 m
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat