(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP Packing

SP Packing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,630.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
7-343-01
7-343-02
7-343-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Wire diameter
(mm)
Manufacturer Product Name Quantity

฿ 2,630.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 15000 φ2.4 fluoropolymer SP Packing 2.4 mm x 15 m 1 Can

฿ 4,285.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 9000 φ4.0 fluoropolymer SP Packing 4.0 mm x 9 m 1 Can

฿ 4,030.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 5000 φ5.6 fluoropolymer SP Packing 5.6 mm x 5 m 1 Can

Basic Specifications

  • Product Type
    Seal
  • Material
    Impregnated Glass Fluorine Resin
  • Heat Resistant Temperature(°C)
    -200~+150
  • Detailed Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Applicable Fluids
    Chemicals / Organic solvents / Acids / Alkali solutions / Gas, etc.
  • Features
    Molded with molding machine into a string by extruding unfired fluororesin.
  • Quantity
    1 Can

Product Description

Seal material with a configurable size.
[Features]
· PTFE is extruded into a string shape while still unfired.
[Applications]
· For flanges in chemical ducts, low pressure gases, etc.

Part Number
7-343-01
7-343-02
7-343-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Wire diameter
(mm)
Manufacturer Product Name Quantity

฿ 2,630.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 15000 φ2.4 fluoropolymer SP Packing 2.4 mm x 15 m 1 Can

฿ 4,285.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 9000 φ4.0 fluoropolymer SP Packing 4.0 mm x 9 m 1 Can

฿ 4,030.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 5000 φ5.6 fluoropolymer SP Packing 5.6 mm x 5 m 1 Can

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of SP Seal

SP Seal: related images

SP Seal image

Common specifications

  • Materials: PTFE (tetrafluoroethylene)
  • Usable fluids: chemicals, organic solvents, acids, alkaline solutions, gases, etc.
  • Heat-resistant temperature: -200 to +150°C

Specifications of 7-343-01

  • Wire diameter × height: ø2.4 (wire diameter 2.4 mm) × 15 m

Specifications of 7-343-02

  • Wire diameter × height: ø4.0 (wire diameter 4.0 mm) × 9 m

Specifications of 7-343-03

  • Wire diameter × height: ø5.6 (wire diameter 5.6 mm) × 5 m