(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorine Rubber O-ring

Fluorine Rubber O-ring

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 607.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3378-01
1-3378-02
1-3378-03
1-3378-04
1-3378-05
1-3378-06
1-3378-07
1-3378-08
1-3378-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(φ mm)
Wire diameter
(mm)
Manufacturer Product Name Manufacturer Model

฿ 607.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 5.8 φ1.9 Fluorine Rubber O-ring P-6 P-6

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 6.8 φ1.9 Fluorine Rubber O-ring P-7 P-7

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 8.8 φ1.9 Fluorine Rubber O-ring P-9 P-9

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 9.8 φ1.9 Fluorine Rubber O-ring P-10 P-10

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 11.8 φ2.4 Fluorine Rubber O-ring P-12 P-12

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 13.8 φ2.4 Fluorine Rubber O-ring P-14 P-14

฿ 972.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 14.8 φ2.4 Fluorine Rubber O-ring P-15 P-15

฿ 972.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 15.8 φ2.4 Fluorine Rubber O-ring P-16 P-16

฿ 972.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 17.8 φ2.4 Fluorine Rubber O-ring P-18 P-18

Basic Specifications

  • Product Type
    Seal
  • Material
    Fluororesin
  • Heat Resistant Temperature(°C)
    200
  • Detailed Material
    Fluorine Rubber/PFA (Fluorine Resin) Film
  • Specifications
    Food Sanitation Law Compliant
  • Features
    It is excellent in flexibility, corrosion resistance, cleanliness, and sealability.

Product Description

It is excellent in flexibility, corrosion resistance, cleanliness, and sealability.

Part Number
1-3378-01
1-3378-02
1-3378-03
1-3378-04
1-3378-05
1-3378-06
1-3378-07
1-3378-08
1-3378-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(φ mm)
Wire diameter
(mm)
Manufacturer Product Name Manufacturer Model

฿ 607.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 5.8 φ1.9 Fluorine Rubber O-ring P-6 P-6

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 6.8 φ1.9 Fluorine Rubber O-ring P-7 P-7

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 8.8 φ1.9 Fluorine Rubber O-ring P-9 P-9

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 9.8 φ1.9 Fluorine Rubber O-ring P-10 P-10

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 11.8 φ2.4 Fluorine Rubber O-ring P-12 P-12

฿ 790.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 13.8 φ2.4 Fluorine Rubber O-ring P-14 P-14

฿ 972.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 14.8 φ2.4 Fluorine Rubber O-ring P-15 P-15

฿ 972.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 15.8 φ2.4 Fluorine Rubber O-ring P-16 P-16

฿ 972.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 17.8 φ2.4 Fluorine Rubber O-ring P-18 P-18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1