(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Banner

Mini Banner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-6388-01

  • Product Type
    Other
  • Height(mm)
    103
  • Diameter(φ mm)
    78
  • Manufacturer Product Name
    Mini Banner dragon220
  • Manufacturer Model
    dragon220
  • JAN Code
    4515752005297
  • Weight(g)
    440
  • Length of Operation Unit(mm)
    40
  • Features
    A gas burner that allows commercially available lighter gas to be used. Air flow can be adjusted by a single action so a thin flame can be made.
  • Capacity
    1 unit
Part Number
2-6388-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,092.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Height(mm)
    103
  • Diameter(φ mm)
    78
  • Manufacturer Product Name
    Mini Banner dragon220
  • Manufacturer Model
    dragon220
  • JAN Code
    4515752005297
  • Weight(g)
    440
  • Length of Operation Unit(mm)
    40
  • Features
    A gas burner that allows commercially available lighter gas to be used. Air flow can be adjusted by a single action so a thin flame can be made.
  • Capacity
    1 unit

Specifications of 2-6388-01

  • Product Type
    Other
  • Height(mm)
    103
  • Diameter(φ mm)
    78
  • Manufacturer Product Name
    Mini Banner dragon220
  • Manufacturer Model
    dragon220
  • JAN Code
    4515752005297
  • Weight(g)
    440
  • Length of Operation Unit(mm)
    40
  • Features
    A gas burner that allows commercially available lighter gas to be used. Air flow can be adjusted by a single action so a thin flame can be made.
  • Capacity
    1 unit
Part Number
2-6388-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,092.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1