Electric Ignition Type Bunsen Burner Flame 100

Brand :
AS ONE

Caution

    Product Description

    ELECTRIC BUNSEN BURNERS
    [Features]
    - Possible to fire with pushing of button.
    - Excellent UV and chemical resistance.
    - Burn while stepping on foot pedal.
    [Specifications]
    - Ignition System: Microprocessor Control
    - Suitable Gas: Town Gas, Natural Gas, Butane Gas
    - Function: Ignition and Combustion, Burner Tube, Burner Head Residual Heat Monitor, Automatic Power Off (240 minutes)
    - Material: Stainless Steel (SUS304)
    - Power Supply: AC100–240V 50/60Hz (AC adapter provided)
    - Dimensions: 89 x 88 x 34mm (excluding burner head)
    - Weight: 385g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Electric Ignition Type Bunsen Burner Flame 100 | AS ONE | MISUMI Thailand