(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tongs (Crucible Pincers)

Tongs (Crucible Pincers)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2405-03

  • Product Type
    Tongs
  • Length(mm)
    400
  • Manufacturer Product Name
    Tongs 1-400
  • Manufacturer Model
    1-400
  • Material
    Stainless Steel (SUS304)
  • Capacity
    1 pc.
Part Number
1-2405-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,887.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Tongs
  • Length(mm)
    400
  • Manufacturer Product Name
    Tongs 1-400
  • Manufacturer Model
    1-400
  • Material
    Stainless Steel (SUS304)
  • Capacity
    1 pc.

Product Description

[Material]
· Material: Stainless steel (SUS304)

Specifications of 1-2405-03

  • Product Type
    Tongs
  • Length(mm)
    400
  • Manufacturer Product Name
    Tongs 1-400
  • Manufacturer Model
    1-400
  • Material
    Stainless Steel (SUS304)
  • Capacity
    1 pc.
Part Number
1-2405-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,887.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1