Safety Glass Tube Cutter

Brand :
AS ONE
Caution
Product Description
[Features]
- Glass tubes up to 40 mm in diameter can be easily cut.
[Specifications]
- Model number: 11-340
- Cuttable diameter (mm): φ5-38
- Material Body: Diecast zinc alloy (nickel plating)
- Material blade: Hardened steel
- Hard glass cannot be cut.