(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Micro Spatula

PP Micro Spatula

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,191.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9404-01
1-9404-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Manufacturer Product Name JAN Code Capacity

฿ 1,687.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

100 Pieces Per Package

Same day 150 PP Micro Spatula 150 mm 4560111742191 1 case (10 pcs x 10 bags)

฿ 1,191.65

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

100 Pieces Per Package

31 Day(s) 180 PP Micro Spatula 180 mm 4560111742207 1 case (10 pcs x 10 bags)

Basic Specifications

  • Product Type
    Spatula
  • Specifications
    EOG sterilization
  • Material
    PP (Polypropylene)
  • Capacity
    1 case (10 pcs x 10 bags)

Product Description

[Specifications]
· Material: PP (polypropylene)
· EOG sterilization

Part Number
1-9404-01
1-9404-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Manufacturer Product Name JAN Code Capacity

฿ 1,687.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

100 Pieces Per Package

Same day 150 PP Micro Spatula 150 mm 4560111742191 1 case (10 pcs x 10 bags)

฿ 1,191.65

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

100 Pieces Per Package

31 Day(s) 180 PP Micro Spatula 180 mm 4560111742207 1 case (10 pcs x 10 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1