Laboratory Jack, Load-Bearing Capacity Of 8 To 45 kg

Caution
Product Description
Laboratory jack with a stainless-steel top plate.
[Features]
· Turning the side lever allows for adjustment of the height.
· A ratchet wrench (included) is used for the ratcheting mechanism .
[Applications]
· For adjusting the height of devices and tools in experiments and laboratories.
Jack Whose Height Can Be Adjusted By Turning A Lever

Knob type

Ratchet type
Method Of Use And Usage Examples Of Lab Jack With Stainless Steel Top Plate

- 1.Adjust the height of the top plate by turning the elevation knob to the desired height.
- 2.Place the object to be used at the center of the top plate.

Perform adjustment of experiment tools, etc.
Knob Type Or Ratchet Type In 9 Variations
Outline drawing
(Unit: mm)

6-448-01

6-448-02

6-448-04

6-448-06

6-448-08

6-448-09
Table Of Dimensions
| Part No. | Top Plate × Pedestal (mm) | Type | Load Capacity (kg) | Extendable Range (mm) | Note / JAN Code |
|---|---|---|---|---|---|
| 6-448-01 | 80 × 80 | Knob type | 8 | 55 to 140 | 4571159613015 |
| 6-448-02 | 100 × 100 | Knob type | 8 | 55 to 140 | 4571159613022 |
| 6-448-04 | 150 × 180 | Knob type | 25 | 75 to 245 | 4571159613053 |
| 6-448-06 | 180 × 200 | Knob type | 25 | 75 to 245 | 4571159613077 |
| 6-448-08 | 250 × 250 | Ratchet type | 35 | 75 to 385 | 4571159613237 |
| 6-448-09 | 300 × 300 | Ratchet type | 45 | 88 to 490 | 4571159613244 |
| 6-448-10 | 150 × 150 | Knob type | 25 | 75 to 245 | 4571159613046 |
| 6-448-11 | 180 × 180 | Knob type | 25 | 75 to 245 | 4571159613060 |
| 6-448-12 | 200 × 200 | Knob type | 25 | 75 to 245 | 4571159613084 |
Precautions On The Use Of This Product
Please do not disassemble or modify this product
- Please be careful as this may result in failure, breakage or falling of the object placed on the top plate.
Please do not put your hand in the mechanical parts
- Your fingers might get caught, causing injury.
Please obey the load capacity restriction
- Failure to do so may cause the object placed on the top plate to fall over, break or fall off. Please be careful.
Please do not change the elevation or move it once an object is placed on top
- Failure to do so may cause the object placed on the top plate to fall over, break or fall off. Please be careful.
Please do not use in an unstable location
- Failure to do so may cause the object placed on the top plate to fall over, break or fall off. Please be careful.