(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross Muff

Cross Muff

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7208-01

  • Product Type
    Muff
  • Weight(g)
    40
  • Size(mm)
    36X36
  • Compatible Pipe Diameter(φ mm)
    13
  • Manufacturer Product Name
    Cross Muff SUS φ13
  • Manufacturer Model
    For SUS13 mm
  • Features
    It is lightweight and reduces the load on the frame. Clamps and the like can be fixed perpendicular to the post.
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
1-7208-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 747.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Muff
  • Weight(g)
    40
  • Size(mm)
    36X36
  • Compatible Pipe Diameter(φ mm)
    13
  • Manufacturer Product Name
    Cross Muff SUS φ13
  • Manufacturer Model
    For SUS13 mm
  • Features
    It is lightweight and reduces the load on the frame. Clamps and the like can be fixed perpendicular to the post.
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.

Product Description

It is lightweight and reduces the load on the frame. The clamp can be fixed onto the post at a 90 degree angle.

Specifications of 1-7208-01

  • Product Type
    Muff
  • Weight(g)
    40
  • Size(mm)
    36X36
  • Compatible Pipe Diameter(φ mm)
    13
  • Manufacturer Product Name
    Cross Muff SUS φ13
  • Manufacturer Model
    For SUS13 mm
  • Features
    It is lightweight and reduces the load on the frame. Clamps and the like can be fixed perpendicular to the post.
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
1-7208-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 747.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1