(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7493-01 |
1-7493-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Compatible Pipe Diameter (φ mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 549.75 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) | Without claw, fixed | 9.5 to 13 | Muff ML-13 | ML-13 | 4562108484657 | 1 pc. | ||
฿ 812.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | With claw, rotation | 9.5~16 | Muff MNR-16 | MNR-16 | 4562108484688 | 1 pc. |
In the case of the fixed type, the rod can be mounted onto the post at a 90 degree angle. Because the rod mounted section turns 360°in relation to the support, mounting in the desired direction is possible for the rotary type. Select the type either with or without claw, depending on the weight of the object, etc.
Part Number |
---|
1-7493-01 |
1-7493-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Compatible Pipe Diameter (φ mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 549.75 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | 31 Day(s) | Without claw, fixed | 9.5 to 13 | Muff ML-13 | ML-13 | 4562108484657 | 1 pc. | ||
฿ 812.00 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | With claw, rotation | 9.5~16 | Muff MNR-16 | MNR-16 | 4562108484688 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?