Clamp Tightening Range (mm) 2 to 100 Total Length (mm) 130–325

Brand :
AS ONE
Caution
Product Description
A clamp with zinc alloy die-cast (hard chrome plating finish) on the main body and special heat-resistant vinyl on the tip.
[Specifications]
· Material: Main Body: Zinc Alloy Die-Cast (Hard Chrome Plating)
· Special Heat-Resistant Vinyl and Stainless Steel Pipe Handle (SUS304)
· Accessories: Heat-Resistant Resin Spare Cap x 3 pcs (Large, Medium, Small Long, Small Only)