Stainless Steel Flat Stand

Brand :
AS ONE

Caution

    Product Description

    Flat Base Stand
    [Features]
    - There are 4 holes to accommodate rod and can be fixed firmly with nut and screw.
    - It has excellent durability, chemical resistance, and corrosion resistance as the support rod and base are all made from stainless steel.
    [Specifications]
    - Material: Stainless Steel (SUS304)
    - Base Dimensions: 350x180 mm
    - Support Rod Dia.: φ13 mm
    - Height: 600 mm
    - Weight: 2.1 kg (Including Support Rod)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat