Stand (Flat Base) Steel Shaft / Stainless Steel Shaft

Brand :
AS ONE
Caution
Product Description
Flat base stand that feels very stable and is for experiments.
[Features]
· Flat base stand with a support made of steel or stainless steel.
· Available in 3 sizes: small, medium and large.
Flat-Base Stand For Experiments

- The support is a steel or stainless-steel flat-base stand.
- Base material: Cast iron (baked paint finish)
- Available in 3 sizes: small, medium and large.
- Shaft diameter: Large: ø13 (diameter 13 mm); medium/small: ø10 (diameter 10 mm)
- Base part size: Large: 280 × 200 mm; medium: 220 × 150 mm; small: 195 × 105 mm
- Weight: Large: 3.5 kg; medium: 1.5 kg; small: 1.0 kg
Detailed Information

Dimensional Outline Drawing
Unit: mm
| Part No. | Size | A Vertical | B Horizontal | C Height | D Height | E Boss | F Shaft Diameter |
|---|---|---|---|---|---|---|---|
| -01 | Large | 280 | 200 | 70 | 32 | 70 | 13 |
| -02 | Medium | 220 | 150 | 50 | 23 | 38 | 10 |
| -03 | Small | 195 | 105 | 45 | 20 | 35 | 10 |