(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-864-01 |
9-864-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Manufacturer Model | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 567.00 |
PLUG/SPOID | 1 Pack(s) |
55 Pieces Per Package |
Same day | For 1 ml | Laboran Dropper Red Rubber 1 ml, 55 pcs | For 1 ml | 4571110699072 | 1 Bag (55 pcs) | ||
฿ 4,072.00 |
PLUG/SPOID | 1 Pack(s) |
55 Pieces Per Package |
15 Day(s) | For 10 ml | Laboran Dropper Red Rubber 10 ml, 55 pcs | For 10 ml | 4571110699102 | 1 Bag (55 pcs) |
[Specifications] Latex
· Red
Part Number |
---|
9-864-01 |
9-864-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Manufacturer Model | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 567.00 |
PLUG/SPOID | 1 Pack(s) |
55 Pieces Per Package |
Same day | For 1 ml | Laboran Dropper Red Rubber 1 ml, 55 pcs | For 1 ml | 4571110699072 | 1 Bag (55 pcs) | ||
฿ 4,072.00 |
PLUG/SPOID | 1 Pack(s) |
55 Pieces Per Package |
15 Day(s) | For 10 ml | Laboran Dropper Red Rubber 10 ml, 55 pcs | For 10 ml | 4571110699102 | 1 Bag (55 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?