(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Mouth Funnel

Large Mouth Funnel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 5-4012-01

  • Product Type
    funnel
  • Outer Diameter(mm)
    210
  • Height(mm)
    172
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Large Mouth Funnel φ210xφ48x172
  • Features 1
    Wide mouth makes it useful when using granules.
  • Overall Length(mm)
    172
  • Top opening diameter (bottom opening diameter)(mm)
    φ210(φ48)
  • Foot part length(mm)
    68
  • Material Details
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
5-4012-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,496.00

TUBE/FUNNEL 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    funnel
  • Outer Diameter(mm)
    210
  • Height(mm)
    172
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Large Mouth Funnel φ210xφ48x172
  • Features 1
    Wide mouth makes it useful when using granules.
  • Overall Length(mm)
    172
  • Top opening diameter (bottom opening diameter)(mm)
    φ210(φ48)
  • Foot part length(mm)
    68
  • Material Details
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.

Specifications of 5-4012-01

  • Product Type
    funnel
  • Outer Diameter(mm)
    210
  • Height(mm)
    172
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Large Mouth Funnel φ210xφ48x172
  • Features 1
    Wide mouth makes it useful when using granules.
  • Overall Length(mm)
    172
  • Top opening diameter (bottom opening diameter)(mm)
    φ210(φ48)
  • Foot part length(mm)
    68
  • Material Details
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
5-4012-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,496.00

TUBE/FUNNEL 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1