(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-318-01 |
6-318-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Foot diameter, upper part (lower part) (φ mm) |
Manufacturer Product Name | Foot Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,122.00 |
TUBE/FUNNEL | 1 Piece(s) | 11 Day(s) | 160 | 25(15) | Stainless Steel Funnel 18-8 160 mm | 47 | 1 pc. | ||
฿ 3,437.00 ฿ 1,359.68 |
TUBE/FUNNEL | 1 Piece(s) | Same day | 250 | 30(15) | Stainless Steel Funnel 18-8 250 mm | 55 | 1 pc. |
[Material]
· Material: Stainless steel (SUS304)
Part Number |
---|
6-318-01 |
6-318-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Foot diameter, upper part (lower part) (φ mm) |
Manufacturer Product Name | Foot Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,122.00 |
TUBE/FUNNEL | 1 Piece(s) | 11 Day(s) | 160 | 25(15) | Stainless Steel Funnel 18-8 160 mm | 47 | 1 pc. | ||
฿ 3,437.00 ฿ 1,359.68 |
TUBE/FUNNEL | 1 Piece(s) | Same day | 250 | 30(15) | Stainless Steel Funnel 18-8 250 mm | 55 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?